Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu. Hier !

Akzeptieren
;

Pivot F39G01

Unique ref.: Pivot-F39G01
Marke: Fabbian Illuminazione
Produkt Familie: Pivot
Produkt Gruppe: Wall-Ceiling lamp
Breite (mm): 572
Höhe (mm): 50
Tiefe (mm): 40
Publishing Datum: 2018-04-27
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Download (10)
The wall and ceiling lamp is designed for indoor use, and are available in white, dark grey or light grey aluminium, the light is directed through the light bars. For this lamp the energy voltage is low (24V dc, LED) and comes with a remote power pack.


Material 1: Aluminium
Material 2:
Designed in: Italy
Hergestellt in: Italy
Gewicht (kg): 0.45

BIMobject Kategorie: Beleuchtungselemente - Wandleuchten
IFC Klassifikation: Light Fixture
UNSPSC Name: Lighting Fixtures and Accessories
UNSPSC Code: 3911
Uniclass 1.4 Code: L7473
Uniclass 1.4 Beschreibung: Fixed luminaires (lighting fittings)
Uniclass 2.0 Code: SS-70-80
Uniclass 2.0 Beschreibung: Lighting Systems
Uniclass 2015 Code: Ss_70_80
Uniclass 2015 Beschreibung: Lighting systems
NBS Reference Code: 70-80
NBS Reference Beschreibung: Lighting Systems
CSI MasterFormat 2014 Code: 26 51 13
CSI MasterFormat 2014 Title: Interior Lighting Fixtures, Lamps, And Ballasts
OmniClass-Nummer: 23-35 47 11
OmniClass-Bezeichnung: Lighting Fixtures
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
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands