Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu. Hier !

Akzeptieren
;

Interior Door HP S3 Rw34dB - Interior

Unique ref.: int_door_S3
Marke: JELD-WEN Northern Europe
Produkt Familie: Interior doors
Produkt Gruppe: High Performance
Publishing Datum: 2016-05-18
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Sound and fire rated doors connect spaces that should be isolated from each other in case of fire or in order to secure healthy sound environment. Doors and frames have been tested as a unit and are supplied with threshold. The doors can be painted, veneered or laminated and furnished with melamine, wood, or plastic edges. The door can be equipped with different kind of fittings .

Read more about our products
Finland www.jeld-wen.fi
Estonia www.jeld-wen.ee
Russia www.jeld-wendoors.ru


Material 1: Wood
Material 2: Wood
Designed in: Finland
Hergestellt in: Finland

BIMobject Kategorie: Türen - Türen Komplettelemente
IFC Klassifikation: Door
UNSPSC Name: Doors
UNSPSC Code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Beschreibung: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Beschreibung: Doorsets
Uniclass 2015 Code: Pr_30_59_24
Uniclass 2015 Beschreibung: Doorsets
NBS Reference Code: 59-23
NBS Reference Beschreibung: Doorsets
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass-Nummer: 23-17 11 00
OmniClass-Bezeichnung: Doors
CSI UniFormat II Code: C1020
CSI UniFormat II Title: Interior Doors
Dieses Produkt ist verfügbar in:
Europe
  • Estonia
  • Finland
  • Latvia
  • Lithuania
  • Russia

BIMobject®