Wir nutzen Cookies für die Bereitstellung unserer Services.. Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu..
;

Active fixed a

Unique ref.: active_fixed_a
Marke: Profin
Produkt Familie: Fix windows
Produkt Gruppe: Fix windows
Breite (mm): 2990
Höhe (mm): 2990
Tiefe (mm): 210
Publishing Datum: 2019-10-01
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Download (2)
The windows in this range are frameless, and when they are installed they become an integral part of the structure, with only the pane itself splitting up the wall. The deep casing allows for a broad range of glazing options.

The tightness and soundproofing characteristics of these windows meet the requirements of even the most demanding environments. The solid-wood casing provides effective thermal insulation. Material options include narrow-grained northern pine, larch, and oak.

Windows

Fixed windows


Material 1: Wood
Material 2: Glass
Designed in: Finland
Hergestellt in: Finland
Gewicht (kg): 50

BIMobject Kategorie: Fenster - Festverglasung
IFC Klassifikation: Window
UNSPSC Name: Windows
UNSPSC Code: 301716
Uniclass 1.4 Code: L413
Uniclass 1.4 Beschreibung: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Beschreibung: Windows
NBS Reference Code: 59-97
NBS Reference Beschreibung: Windows
CSI MasterFormat 2014 Code: 08 52 00
CSI MasterFormat 2014 Title: Wood Windows
Dieses Produkt ist verfügbar in:
Europe
  • Finland

BIMobject SEEK Properties

Windows - Fixed Frames

Name Wert
Frame Material Wood

BIMobject®