Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu. Hier !

Akzeptieren
;

Intakt inward opening window 2+1 glass 2-light with mullion Sidehung or Kippdreh with Sidehung or Kippdreh

Unique ref.: tra_intakt_w_2_m_3
Marke: Traryd
Produkt Familie: Intakt windows
Produkt Gruppe: Sidehung windows
Publishing Datum: 2017-08-01
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Download (2)
Intakt 2+1 glass window is a modern window with aluminum-clad exterior. The window is side-hung and opened inwards. In that way it is suitable in urban and higher-house, where the requirements for sound insulation are high. The safety and durability is documented. There are many possibilities to customize and complement the window for the environment.


Material 1: Wood
Material 2: Aluminium
Designed in: Sweden
Hergestellt in: Sweden

BIMobject Kategorie: Fenster - Dreh- und Kippfenster
IFC Klassifikation: Window
UNSPSC Name: Windows
UNSPSC Code: 301716
Uniclass 1.4 Code: JL10
Uniclass 1.4 Beschreibung: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Beschreibung: Windows
NBS Reference Code: 59-97
NBS Reference Beschreibung: Windows
CSI MasterFormat 2014 Code: 08 50 00
CSI MasterFormat 2014 Title: Windows
OmniClass-Nummer: 23-17 13 00
OmniClass-Bezeichnung: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
Dieses Produkt ist verfügbar in:
Europe
  • Sweden

BIMobject SEEK Properties

Windows - Opening Hinge

Name Wert
Cladding - Exterior Aluminum
Cladding - Interior Wood
Height 480 mm — 1580 mm
STC Rating 39
Thermal Transmittance 1.1
Width 358 mm — 1558 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Colour White

BIMobject®