Wir nutzen Cookies für die Bereitstellung unserer Services.

Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu.

;

Ytong Belgium

Unique ref.: Ytong_BE
Marke: Ytong
Produkt Familie: Ytong
Produkt Gruppe: Ytong
Publishing Datum: 2015-06-30
Versionsnummer: 3
Typ: Objekt (Einzelobjekt)
Download (2)
Ytong AAC stands for more than 80 years for optimal thermal insulation and massive quality. Ytong offers a complete range of products for construction of single-family homes, townhouses, multi-storey and industrial buildings. The Ytong construction system with its perfectly matched individual components guarantees rapid construction progress and high efficiency for all types of wall: single skin and double-shell masonry, ETICS facades, and non-load bearing masonry.

The benefits at a glance
• Orientation towards the future: healthy living, ecology, sustainability and recycling
• Technology: thermal insulation, fire protection, soundproofing and sustainability
• Efficiency: cost-effectiveness and value retention

With Ytong aerated concrete a building can be planned and executed as a unified whole from the basement to the roof. The product wall of Ytong cellular concrete includes, among other various stone formats, wall elements, lintels, U shells and matching accessories such as mortar and tools.

For each application Ytong aerated concrete has the right solution with the highest quality masonry. Whether basement masonry, monolithic exterior or interior walls in the Ytong program you will always find the right product. In modernizing the area efficiently new room situations with Ytong aerated concrete can create masonry.

Ytong can be used in both new construction and renovation. The blocks are manufactured in different sizes and densities. Ytong result is often the solution for various requirements, both structurally as legal field. It must always be determined whether the selected Ytong element to correct for the intended use.

However, this application does not replace the own technical examination by the user with respect to the intended use and suitability. The use of the application and changes within the application are therefore to verify independently.

State website www.xella.be becoming available for general information on Ytong. For more detailed information can always contact Xella be included.


Material 1: Autoclaved aerated concrete
Material 2: Plaster
Designed in: Belgium
Hergestellt in: Belgium

BIMobject Kategorie: Walls - Other
IFC Klassifikation: Wall
UNSPSC Name: Structural building products
UNSPSC Code: 3013
Uniclass 1.4 Code: L83122
Uniclass 1.4 Beschreibung: Wall units
Uniclass 2.0 Code: SS-25
Uniclass 2.0 Beschreibung: Wall And Barrier Systems
NBS Reference Code: 25
NBS Reference Beschreibung: Wall And Barrier Systems
OmniClass-Nummer: 23-13 21 11
OmniClass-Bezeichnung: Concrete Masonry Units
Dieses Produkt ist verfügbar in:
Europe
  • Belgium

Alle BIM objekte sind reale Produkte, die von realen Herstellern abgestimmt und genehmigt wurden.