Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu. Hier !

Akzeptieren
;

Zanussi Pull-out Hood Line-up 60 Stainless Steel

Unique ref.: Zanussi_Pull-out-Hood_Line-up_60_Stainless-Steel
Marke: Zanussi
Produkt Familie: Pull-out Hood
Produkt Gruppe: Hood
Publishing Datum: 2019-11-11
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Download (10)
Zanussi Pull-out Hood Line-up 60 Stainless Steel

A perfect marriage between engineering and design ensures that Zanussi develops appliances that are ahead of their time. We strive to simplify your life across a wide range of categories, including refrigerators, cookers, ovens, hoods and hobs, washing machines and dryers.

Model ID and PNC Codes
ZHP62350XA 942150728 , ZHP62350XA 942150728 , ZHP62350XA 942150728 , ZHP62350XA 942150728


Material 1: Stainless steel
Material 2:
Designed in:
Hergestellt in:

BIMobject Kategorie: Küche - Küchengeräte
IFC Klassifikation: Object
Uniclass 1.4 Code: L83311
Uniclass 1.4 Beschreibung: Extractor hoods
Uniclass 2.0 Code: PR-04-14-28
Uniclass 2.0 Beschreibung: Kitchen Extractor Hoods
Uniclass 2015 Code: Pr_60_65_94_46
Uniclass 2015 Beschreibung: Kitchen extractor hoods
NBS Reference Code: 04-14-28
NBS Reference Beschreibung: Kitchen Extractor Hoods
CSI MasterFormat 2014 Code: 23 38 13
CSI MasterFormat 2014 Title: Commercial-Kitchen Hoods
Dieses Produkt ist verfügbar in:
Europe
  • Belgium
  • Netherlands
  • Portugal
  • Spain

BIMobject SEEK Properties

Kitchen - Appliances

Name Wert
Product Type Hood
Width 598 mm

BIMobject®