Wenn Sie unsere Dienste in Anspruch nehmen, stimmen Sie der Verwendung von Cookies zu here !

Akzeptieren
;

AXOR Basic set for 2-hole rim mounted thermostat 13550180

Unique Ref.: 13550180
Marke: AXOR
Produkt Familie: AXOR
Produkt Gruppe: Concealed Basic set 3-/4- hole bath mixers
Breite (mm): 261
Höhe (mm): 249
Tiefe (mm): 82
Publishing Datum: 2017-03-14
Versionsnummer: 1
Typ: Objekt (einzelnes Objekt)
Download (7)
AXOR Basic set for 2-hole rim mounted thermostat

· suitable for remote spout
· connection thread: G ½
· connection dimension: DN15


Material 1:
Material 2:
Designed in: Germany
Hergestellt in: Germany
Gewicht (Kg): 2.19

BIMobject Kategorie: Sanitär und Bad - Wasserhahn und Mischbatterie
IFC Klassifikation: Sanitary Terminal
UNSPSC Name: Sanitary ware
UNSPSC Code: 301815
Uniclass 1.4 Code: L721
Uniclass 1.4 Beschreibung: Sanitary equipment
Uniclass 2.0 Code: PR-31-76
Uniclass 2.0 Beschreibung: Sanitary Dispensing And Disposal Units
Uniclass 2015 Code: Pr_40_20
Uniclass 2015 Beschreibung: Sanitary fittings and accessories
NBS Reference Code: 31-76
NBS Reference Beschreibung: Sanitary Dispensing And Disposal Units
CSI MasterFormat 2014 Code: 01 52 19
CSI MasterFormat 2014 Title: Sanitary Facilities
OmniClass-Nummer: 23-31 11 00
OmniClass-Titel: Faucets
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
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
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
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
Sanitary - Taps & Mixers

Name Wert
Colour n.a.
Spray Handle False

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Created By info@hansgrohe.com
Created On 2/20/2017 12:00:00 AM
Description Basic set for 2-hole rim mounted thermostatic bath mixer
Name Basic set for 2-hole rim mounted thermostatic bath mixer 13550180
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Asset Type fixed
Category Pr_40_20_87: Taps and water supply outlet fittings
Colour n.a.
Created By info@hansgrohe.com
Created On 2/20/2017 12:00:00 AM
Description Basic set for 2-hole rim mounted thermostatic bath mixer
Manufacturer hansgrohe
Model Number 13550180
Model Reference 13550180
Name Basic set for 2-hole rim mounted thermostatic bath mixer 13550180
Warranty Description http://www.hansgrohe-int.com/guarantee
Warranty Duration Labour 5
Warranty Duration Parts 5
Warranty Guarantor Labour info@hansgrohe.com
Warranty Guarantor Parts info@hansgrohe.com

BIMobject®