Wenn Sie unsere Dienste in Anspruch nehmen, stimmen Sie der Verwendung von Cookies zu Hier !

Akzeptieren
;

AXOR Edge Porter unit with baton hand shower 2jet and shower hose - diamond cut 46521000

Unique Ref.: 46521000
Marke: AXOR
Produkt Familie: AXOR Edge
Produkt Gruppe: Wall outlet
Publishing Datum: 2019-04-01
Versionsnummer: 1
Typ: Objekt (einzelnes Objekt)
Download (10)
AXOR Edge Porter unit with baton hand shower 2jet and shower hose - diamond cut

· consists of: baton hand shower, porter unit, shower holder, shower
hose
· integrated support function
· hose nut: for shower hoses with cylindrical nut on both sides


Material 1: Chrome
Material 2: Chrome
Designed in: Germany
Hergestellt in: Germany
Gewicht (Kg): 2.787

BIMobject Kategorie: Sanitärinstallationen - Armaturen
IFC Klassifikation: Valve
UNSPSC Name: Valve parts or accessories
UNSPSC Code: 40141616
Uniclass 1.4 Code: L7117
Uniclass 1.4 Beschreibung: Valves for water supply/distribution
Uniclass 2.0 Code: PR-94
Uniclass 2.0 Beschreibung: Valves
Uniclass 2015 Code: Pr_65_54
Uniclass 2015 Beschreibung: Valve products
NBS Reference Code: 94
NBS Reference Beschreibung: Valves
CSI MasterFormat 2014 Code: 22 41 23
CSI MasterFormat 2014 Title: Residential Showers
OmniClass-Nummer: 23-31 11 19 11
OmniClass-Titel: Thermostatically Controlled Faucet Mixing Valves
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
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
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
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
Plumbing - Valves

Name Wert
Mount Type wall mounted
Plumbing Fixture Type Porter unit - diamond cut

BIMobject®