Wenn Sie unsere Dienste in Anspruch nehmen, stimmen Sie der Verwendung von Cookies zu Hier !

Akzeptieren
;

Nokori 58" x 27" x 23", Therapeutic Bath, Freestanding

Unique Ref.: bainultra-032
Marke: BainUltra
Produkt Familie: Leisure Whirlpools
Produkt Gruppe: Nokori Collection
Publishing Datum: 2017-05-30
Versionsnummer: 1
Typ: Objekt (einzelnes Objekt)
Download (13)

NOKORI’S SLEEK AND DELICATE LINES INSPIRE PEACE AND CALM – OFFERING AN AUTHENTIC INVITATION TO UNWIND

This collection offers freestanding cubic and oval baths that are pure and understated for one or two bathers. Versatile, the cubic shape baths can be easily installed against one, two or even three walls, for a stunningly optimal use of space. With their clean, pared-down geometry, these baths blend in seamlessly with a variety of architectural styles, making Nokori the perfect emblem of Universal Design.


Material 1:
Material 2:
Designed in: Canada
Hergestellt in: Canada

BIMobject Kategorie: Sanitär und Bad - Objekte für Bad und Spa
UNSPSC Name: Bathtubs
UNSPSC Code: 30181501
Uniclass 1.4 Code: L7211
Uniclass 1.4 Beschreibung: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Beschreibung: Baths
Uniclass 2015 Code: Pr_40_20_06_08
Uniclass 2015 Beschreibung: Baths
NBS Reference Code: 35-06-08
NBS Reference Beschreibung: Baths
CSI MasterFormat 2014 Code: 22 41 19
CSI MasterFormat 2014 Title: Residential Bathtubs
OmniClass-Nummer: 23-25 29 11 11
OmniClass-Titel: Therapeutic Baths
Dieses Produkt ist verfügbar in:
North America
  • Canada
  • United States

BIMobject®