Wenn Sie unsere Dienste in Anspruch nehmen, stimmen Sie der Verwendung von Cookies zu Hier !

Akzeptieren
;

AED08 - Ambient - Berner Architectural Elite 8 Air Curtain

Unique Ref.: berner-aec08
Marke: Berner International
Produkt Familie: Air Curtains
Produkt Gruppe: Architectural Air Curtains
Höhe (Zoll): 11
Tiefe (Zoll): 24
Publishing Datum: 2019-11-30
Versionsnummer: 2
Typ: Objekt (einzelnes Objekt)
For mounting heights to 8' (environmental separation) and 7' (insect control).

Available in single lengths from 3' to 5'. Contemporary style with the aesthetics and performance to enhance and support the design intent of the space, with or without a vestibule.

  • Chosen by designers who are concerned with both aesthetics and protecting the intent of the space when the door is open
  • Designed to meet the functional needs of the application and to integrate into the architectural design of the space.
  • Used by architects to enhance or replace a vestibule to save energy and maintain comfortable interiors at entrances where appearances are a major design consideration.
  • MADE in USA


Material 1: Stainless steel
Material 2:
Designed in: United States
Hergestellt in: United States

BIMobject Kategorie: HLK - Technik - Luftschleier
IFC Klassifikation: Air Terminal
Uniclass 1.4 Code: L75263
Uniclass 1.4 Beschreibung: Air curtains
Uniclass 2.0 Code: PR-60-36-02
Uniclass 2.0 Beschreibung: Air Curtains
Uniclass 2015 Code: Pr_70_60_36_02
Uniclass 2015 Beschreibung: Air curtains
NBS Reference Code: 60-36-02
NBS Reference Beschreibung: Air Curtains
CSI MasterFormat 2014 Code: 23 34 33
CSI MasterFormat 2014 Title: Air Curtains
OmniClass-Nummer: 23-33 31 11
OmniClass-Titel: Air Curtains
Dieses Produkt ist verfügbar in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Wert
Education https://www.aecdaily.com/sc.php?node_id=1482822&tabidx=education&company=Berner+International&subtabidx=osp

BIMobject SEEK Properties

HVAC - Air Curtains

Name Wert
Depth 24 in
Height 11 in
Width 3' 0" — 5' 0"

BIMobject®