Wir nutzen Cookies für die Bereitstellung unserer Services.. Wenn Sie unsere Dienste in Anspruch nehmen, stimmen Sie der Verwendung von Cookies zu.
;

Fantastic Fliptop

Unique Ref.: fantastic-fliptop
Marke: Bombastik Byarum
Produkt Familie: Fantastic
Produkt Gruppe: Tables
Publishing Datum: 2019-08-22
Versionsnummer: 1
Typ: Objekt (einzelnes Objekt)

The stand for our Fantastic Fliptop Folding Table is made of aluminum and stands on braked wheels. In other words, it is a folding table that you can easily move on. The table comes with white pillars and chromed feet. We have a large selection of boards made of 22 mm MDF with laminate and edge strip. You can also choose to have our ultra-light discs that are also sound absorbing. This means that a table measuring 1200 × 600 does not weigh more than 12kg! All to get you a folding table that meets your specific needs.


Material 1: Aluminium
Material 2: MDF
Designed in: Sweden
Hergestellt in: Sweden

BIMobject Kategorie: Möbel - Bürotische und Schreibtische
IFC Klassifikation: Furniture
UNSPSC Name: Furniture and Furnishings
UNSPSC Code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Beschreibung: Furniture
Uniclass 2.0 Code: PR-35-12-59
Uniclass 2.0 Beschreibung: Office Tables
Uniclass 2015 Code: Pr_40_50_21_60
Uniclass 2015 Beschreibung: Office tables
NBS Reference Code: 35-12-59
NBS Reference Beschreibung: Office Tables
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
CSI UniFormat II Code: E2020
CSI UniFormat II Title: Movable Furnishings
Dieses Produkt ist verfügbar in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject SEEK Properties

Furniture - Office Desks & Tables

Name Wert
Depth 600 mm
Leg Material Aluminium
Width 600 ; 900 ; ; mm

BIMobject®