Wenn Sie unsere Dienste in Anspruch nehmen, stimmen Sie der Verwendung von Cookies zu here !

Akzeptieren
;

BuildBlock Hardwall Concrete Faced (ICFs) 4" Straight Forms

Unique Ref.: buildblock-hardwall
Marke: BuildBlock Building Systems, LLC
Produkt Familie: Building materials
Produkt Gruppe: External wall systems
Breite (Zoll): 48
Höhe (Zoll): 16
Publishing Datum: 2018-09-14
Versionsnummer: 1
Typ: Objekt (einzelnes Objekt)
Download (11)

BuildBlock Hardwall creates an insulated ICF wall on one side and concrete faced wall on the other.

BuildBlock hardwall is the ICF solution for areas that required solid concrete with zero flame spread such as elevator shafts and stairwells. BuildBlock Hardwall is combined with the BuildBlock Knockdown Panels and will create whatever size concrete core you require.

BuildBlock Hardwall uses the patented BuildBlock KD connector and a patent pending design to anchor forming boards on one side. When the forms are removed, a connector can stay in place providing an attachment point or the cap will twist and release leaving a small depression that may be filled with concrete patch. This will yeield a smooth finish.


Material 1: Polystyrene (EPS)
Material 2: Polypropylene
Designed in: United States
Hergestellt in: United States
Gewicht (Pfd): 7

BIMobject Kategorie: Wände - Außenwände
IFC Klassifikation: Wall
UNSPSC Name: Structural building products
UNSPSC Code: 3013
Uniclass 1.4 Code: L32233
Uniclass 1.4 Beschreibung: Insulated blocks
Uniclass 2.0 Code: SS-25-25
Uniclass 2.0 Beschreibung: Wall Lining Systems
Uniclass 2015 Code: Pr_20_93_52_42
Uniclass 2015 Beschreibung: Insulated concrete blocks
NBS Reference Code: 25-25
NBS Reference Beschreibung: Wall Lining Systems
CSI MasterFormat 2014 Code: 03 11 19
CSI MasterFormat 2014 Title: Insulating Concrete Forming
OmniClass-Nummer: 23-13 31 17 17
OmniClass-Titel: Insulated Concrete Forms
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
Dieses Produkt ist verfügbar in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Walls - External Walls

Name Wert
Height 16 in
Width 48 in

BIMobject®