Wenn Sie unsere Dienste in Anspruch nehmen, stimmen Sie der Verwendung von Cookies zu Hier !

Akzeptieren
;

IRYS S

Unique Ref.: irys_s
Marke: Clestra
Produkt Familie: Internal partitions
Produkt Gruppe: POD system
Breite (mm): 3600
Höhe (mm): 2450
Tiefe (mm): 2600
Publishing Datum: 2018-11-07
Versionsnummer: 1
Typ: Objekt (einzelnes Objekt)
Download (2)

IRYS S is an autonomous, self-supporting space, independent of the structure of the building. It incorporates lighting, air treatment and electricity networks. This version of IRYS offers many possibilities for fittings. On the inside, the Office or Meeting area provides a place for working quietly, for discussing, and for sharing. On the outside, the canopy offers a friendly welcome and opens up the range of possibilities towards Lounge, Bistro, Office or Meeting areas. The design and finish contribute to obtaining top-class acoustic performance. Delivery within 8 days.

Frame : aluminium profiles coted in BG452 color, Ceilings and acoustic panels RAL9010 , wood covers Polyrey Murano Oak finish


Material 1: Glass
Material 2: Wood
Designed in: France
Hergestellt in: France
Gewicht (Kg): 800

BIMobject Kategorie: Möbel - Bürotrennwände und Abschirmungen
IFC Klassifikation: Wall
UNSPSC Name: Wallboard
UNSPSC Code: 30161501
Uniclass 1.4 Code: JH11
Uniclass 1.4 Beschreibung: Curtain walling
Uniclass 2.0 Code: SS-25-10-20-90
Uniclass 2.0 Beschreibung: Unitized Curtain Walling Systems
Uniclass 2015 Code: SL_20_15_50
Uniclass 2015 Beschreibung: Meeting rooms
NBS Reference Code: 25-12-65
NBS Reference Beschreibung: Panel Partition Systems
CSI MasterFormat 2014 Code: 10 22 19
CSI MasterFormat 2014 Title: Demountable Partitions
OmniClass-Nummer: 23-19 31 19 15
OmniClass-Titel: Sound Conditioned Rooms
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
Dieses Produkt ist verfügbar in:
Europe
  • France

BIMobject®