Wenn Sie unsere Dienste in Anspruch nehmen, stimmen Sie der Verwendung von Cookies zu Hier !

Akzeptieren
;

SFW - Wall & Ceiling Expansion Joint Cover

Unique Ref.: nst36158
Marke: Construction Specialties
Produkt Familie: Construction
Produkt Gruppe: Expansion Joints
Publishing Datum: 2017-01-19
Versionsnummer: 1
Typ: Baumaterial
Download (1)

This surface-mounted metal wall cover is designed to match select metal floor covers and is ideal for interior applications where low maintenance is desirable. The self-centering aluminum center plate spans the joint and slides between the retainer assemblies to allow movement when required. This cover can be painted to match the wall finish. Joint sizes range from 4" to 16". Contact the factory for larger sizes or custom applications.  Expansion Joint, Joining Systems, Expansion Joint Covers, Exterior Wall Covers, Fire Rated

Expansion Joint, Joining Systems, Expansion Joint Covers, Exterior Wall Covers, Fire Rated


Material 1: Aluminium
Material 2:
Designed in: United States
Hergestellt in: United States

BIMobject Kategorie: Baumaterialien - Weitere Baumaterialien
Dieses Produkt ist verfügbar in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

3-Part Specifications

3-Part Specification

3-Part Specification

3-Part Specifications for Construction Documents

Name Wert
Link To Specification https://www.c-sgroup.com/files/tech-center/ejc/specifications/pdf/SFW-Specifications-SG-SFW.pdf

AEC Daily

AEC Daily Links

AEC Daily Links

BIMobject®