Wenn Sie unsere Dienste in Anspruch nehmen, stimmen Sie der Verwendung von Cookies zu Hier !

Akzeptieren
;

Alpinia washbasin mixer with raised body, water flow 4,5 l/min

Unique Ref.: BGAE021K
Marke: Deante
Produkt Familie: Sanitary
Produkt Gruppe: Accessories
Höhe (mm): 320
Tiefe (mm): 210
Publishing Datum: 2019-11-11
Versionsnummer: 1
Typ: Objekt (einzelnes Objekt)
Download (10)
Guarantee 7 years
Cartridge 35 mm
Polish brand
On-call service
More models in a series
Water flow aeration
Click-clack plug
Aerator Deante

Spout range:165 mm
Body height:320 mm
Mixer type:standing
Mixer type:single handle
Flow class: Z – 4- 4,5 l/min
Acoustic group:II
Length of connection hoses:65 cm
Click-clack type:Round with overflow


Material 1: Brass
Material 2:
Designed in: Poland
Hergestellt in: Poland
Gewicht (Kg): 2.27

BIMobject Kategorie: Sanitär und Bad - Wasserhahn und Mischbatterie
IFC Klassifikation: Sanitary Terminal
UNSPSC Name: Sanitary ware
UNSPSC Code: 301815
Uniclass 1.4 Code: L7212
Uniclass 1.4 Beschreibung: Washbasins
Uniclass 2015 Code: Pr_40_20
Uniclass 2015 Beschreibung: Sanitary fittings and accessories
OmniClass-Nummer: 23-31 11 00
OmniClass-Titel: Faucets
Dieses Produkt ist verfügbar in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Sanitary - Taps & Mixers

Name Wert
Material brass

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Material brass

BIMobject®