Wenn Sie unsere Dienste in Anspruch nehmen, stimmen Sie der Verwendung von Cookies zu Hier !

Akzeptieren
;

Temisto top washbasin with hanging bathroom console 50x50

Unique Ref.: CDTW6U5S
Marke: Deante
Produkt Familie: Sanitary
Produkt Gruppe: Accessories
Breite (mm): 500
Höhe (mm): 555
Tiefe (mm): 500
Publishing Datum: 2019-11-04
Versionsnummer: 1
Typ: Objekt (einzelnes Objekt)
Download (10)
Only in selected showrooms
Polish brand
More models in a series
Easy to keep clean
- warranty: 10 years (washbasin), 2 years (console)
- washbasin adapted to single-hole mixers
- washbasin equipped with an overflow

Length:500 mm
Width:500 mm
Height:415 mm
Total height:555 mm


Material 1: Ceramics
Material 2: Steel
Designed in: Poland
Hergestellt in: Poland

BIMobject Kategorie: Sanitär und Bad - Waschbecken
IFC Klassifikation: Sanitary Terminal
UNSPSC Name: Sanitary ware
UNSPSC Code: 301815
Uniclass 1.4 Code: L7212
Uniclass 1.4 Beschreibung: Washbasins
Uniclass 2015 Code: Pr_40_20
Uniclass 2015 Beschreibung: Sanitary fittings and accessories
Dieses Produkt ist verfügbar in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Sanitary - Basins

Name Wert
Material ceramic

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Material ceramic

BIMobject®