Wenn Sie unsere Dienste in Anspruch nehmen, stimmen Sie der Verwendung von Cookies zu here !

Akzeptieren
;

Ninfa 5, the classic glass railing

Unique Ref.: ninfa-5
Marke: Faraone
Produkt Familie: Railing
Produkt Gruppe: Ninfa - high performance glass railing
Publishing Datum: 2019-06-24
Versionsnummer: 1
Typ: Objekt (einzelnes Objekt)
Download (4)
NINFA 5 - THE PRESENT AND THE FUTURE OF THE GLASS BALUSTRADES

“The Result of a Teamwork”.
The progenitor of the series.

Ninfa 5 was created to overcome the tests required by the regulations, even with laminated tempered glass (by AGC).
Assembly from the inside only.
Also available with integrated LED system.

NINFA 5, a proper system for the following types of glass:

10.10 non tempered* glass for the 2nd category and tested up to 3kN/m;
10.10 tempered glass for the 3rd category and tested up to 4,5kN/m;
12.12 glass and tested for bigger heights and in the various categories requested.

The system Ninfa 5 also respects all the advantages of the fourth generation:

Assembly and adjustement only from the interior side;
Easy and fast installation
Designed to insert LED;
Faraone technology.


Material 1: Aluminium
Material 2: Glass
Designed in: Italy
Hergestellt in: Italy

BIMobject Kategorie: Konstruktionselemente - Geländer
IFC Klassifikation: Railing
Uniclass 1.4 Code: L4421
Uniclass 1.4 Beschreibung: Railings
Uniclass 2.0 Code: SS-25-15-05
Uniclass 2.0 Beschreibung: Balustrade And Handrail Systems
Uniclass 2015 Code: Ss_25_15_60_05
Uniclass 2015 Beschreibung: Balustrade and guarding systems
NBS Reference Code: 25-15-05
NBS Reference Beschreibung: Balustrade And Handrail Systems
CSI MasterFormat 2014 Code: 05 52 00
CSI MasterFormat 2014 Title: Metal Railings
OmniClass-Nummer: 23-17 25 11 11 17
OmniClass-Titel: Railing
Dieses Produkt ist verfügbar in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna

BIMobject SEEK Properties

Construction - Railing

Name Wert
Colour silver or RAL
Material aluminum

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Colour silver or RAL
Material aluminum

BIMobject®