Wir nutzen Cookies für die Bereitstellung unserer Services.. Wenn Sie unsere Dienste in Anspruch nehmen, stimmen Sie der Verwendung von Cookies zu.
;

Base KL 2-layer inverted roof system for semi-intensive green roof on concrete insulated with XPS

Unique Ref.: base-kl-gras-xps-betong
Marke: BMI Icopal Sweden
Produkt Familie: Water proofing membrane
Produkt Gruppe: Built in system
Breite (mm): 1000
Publishing Datum: 2020-02-11
Versionsnummer: 1
Typ: Objekt (einzelnes Objekt)
Download (2)

2-layer SBS-modified bitumen built-in membrane pour & roll on concrete substrate insulated with XPS for green roofs:
1. Substrate: concrete
2. Primer
3. Glue:
Icopal Block Bitumen 95/35
4. Base KL x 2
5. Icopal Blackline 750, root barrier
6. Fonda Geoplex, for drainage
7. Insulation:
XPS
8. Fonda Geoplex, for drainage
9. Semi-intensive roof

2-layer SBS-modified bitumen built-in membrane pour & roll on XPS insulated concrete substrate for green roofs.
System can be used where there is a need for insulation on concrete substrate.


Material 1: Bitumen
Material 2: Extruded polystyrene (XPS)
Designed in: Sweden
Hergestellt in: Sweden

BIMobject Kategorie: Baumaterialien - Abdichtungssyteme und Membranen
IFC Klassifikation: Roof
UNSPSC Name: Roofing membranes
UNSPSC Code: 30151505
Uniclass 1.4 Code: L5396
Uniclass 1.4 Beschreibung: Waterproofing membrane
Uniclass 2.0 Code: SS-20-40-30-80
Uniclass 2.0 Beschreibung: Reinforced Bitumen Membrane Inverted Roof Covering Systems
Uniclass 2015 Code: Ss_30_40_30_71
Uniclass 2015 Beschreibung: Reinforced bitumen membrane inverted roof covering systems
NBS Reference Code: 20-40-30-80
NBS Reference Beschreibung: Reinforced Bitumen Membrane Inverted Roof Covering Systems
CSI MasterFormat 2014 Code: 07 52 16.12
CSI MasterFormat 2014 Title: Hot-Mopped Styrene-Butadiene-Styrene Modified Bituminous Membrane Roofing
OmniClass-Nummer: 23-13 39 31 13
OmniClass-Titel: Multi Layer Roof Membranes
CSI UniFormat II Code: B30
CSI UniFormat II Title: ROOFING
Dieses Produkt ist verfügbar in:
Europe
  • Sweden

BIMobject SEEK Properties

Building Materials - Waterproofing & Membranes

Name Wert
Application Hot mopped
Application Temperatures 200 °C
Cure Time 0.1 Hours
Facing Material Sand
Insulation Medium Type XPS
Material Bitumen
Membrane Type Double ply
Thickness 5 mm
Type SBS

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Material Bitumen

Alle BIM Objekte sind reale Produkte, die von realen Herstellern abgestimmt und genehmigt wurden.