Wir verwenden Cookies bei unseren Diensten

Wenn Sie unsere Dienste in Anspruch nehmen, stimmen Sie der Verwendung von Cookies zu

QuietR® Duct Board

Unique Ref.: owenscorning-quietr-duct
Hersteller: Owens Corning
Produkt Familie: Duct Insulation
Produkt Gruppe: QuietR®
Publishing Datum: 2018-12-18
Versionsnummer: 1
Typ: Objekt (einzelnes Objekt)
Download (1)

Owens Corning® QuietR® Duct Board is a rigid, resin bonded fibrous glass board with a tough, damage-resistant, flame retardant, reinforced aluminum foil (FRK) facing; with a durable mat air stream surface. 

Features 

• Absorbs noise and reduces popping noises caused by expansion, contraction and vibration

• Assured thermal R-value performance 

• Bacterial and fungal growth resistant with an EPA registered biocide that helps protect the air stream surface from microbial growth 

• Thermal/acoustical insulation board plus jacket forms a single component duct system, thus reducing inspection time 

• Lightweight boards are easier to transport and handle than insulated sheet metal ducts 

• Virtually eliminates air leakage thus saving energy and removing the need for system overdesign



Material 1: Fiber Glass
Material 2:
Designed in: United States
Hergestellt in: United States

BIMobject Kategorie: HVAC - Ductwork
Uniclass 1.4 Code: L7561
Uniclass 1.4 Beschreibung: Ductwork, ducts
Uniclass 2.0 Code: PR-24-24
Uniclass 2.0 Beschreibung: Ductwork
NBS Reference Code: 24-24
NBS Reference Beschreibung: Ductwork
CSI MasterFormat 2014 Code: 23 07 00
CSI MasterFormat 2014 Title: HVAC Insulation
OmniClass-Nummer: 23-33 49 00
OmniClass-Titel: HVAC Ductwork
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
HVAC - Ductwork

Name Wert
Air Flow 6000
Description Rigid Duct work
Material Fiber Glass

Alle BIM Objekte sind reale Produkte, die von realen Herstellern abgestimmt und genehmigt wurden.