Wenn Sie unsere Dienste in Anspruch nehmen, stimmen Sie der Verwendung von Cookies zu Hier !

Akzeptieren
;

ALPHA NFCEI - LV distribution board - Complete set

Unique Ref.: siemens_alpha_nfcei_complete_set
Marke: Siemens AG
Produkt Familie: LV distribution board
Produkt Gruppe: Electrical distribution boards
Publishing Datum: 2018-01-15
Versionsnummer: 1
Typ: Showcase (Modell)
Download (2)
ALPHA UNIVERSAL distribution boards (NF technology)
- Comprehensive portfolio with wall- and floor-mounted distribution boards for currents between 125 A and 800 A
- Simple planning thanks to modular design
- Rapid assembly thanks to preassembled top-hat rails and quick-lock screws
- Available in many special colors at a minimal extra price
- Software-supported configuration enables fast calculation and documentation in accordance with IEC 61439

www.siemens.com/specifications


Material 1: Steel
Material 2:
Designed in: Germany
Hergestellt in: Germany

BIMobject Kategorie: Elektrotechnische Ausrüstung - Verteiler
IFC Klassifikation: Distribution Element
UNSPSC Name: Distribution or control board fixtures
UNSPSC Code: 39121108
Uniclass 2.0 Code: PR-70-48-22
Uniclass 2.0 Beschreibung: Distribution Boards And Consumer Units
Uniclass 2015 Code: Pr_60_70_22_22
Uniclass 2015 Beschreibung: Distribution boards
NBS Reference Code: 70-48-22
NBS Reference Beschreibung: Distribution Boards And Consumer Units
CSI MasterFormat 2014 Code: 33 71 00
CSI MasterFormat 2014 Title: Electrical Utility Transmission and Distribution
OmniClass-Nummer: 23-35 31 27
OmniClass-Titel: Power Distribution Units
CSI UniFormat II Code: D3040
CSI UniFormat II Title: Distribution Systems
Dieses Produkt ist verfügbar in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Electrical - Distribution

Name Wert
Depth 140 mm — 400 mm
Height 450 mm — 2150 mm
Width 360 mm — 960 mm

BIMobject®