Wenn Sie unsere Dienste in Anspruch nehmen, stimmen Sie der Verwendung von Cookies zu Hier !

Akzeptieren
;

Bumper handrails / BH.170

Unique Ref.: Bumper-handrails-BH170
Marke: Styla
Produkt Familie: Handrail
Produkt Gruppe: BH.170
Höhe (mm): 170
Publishing Datum: 2019-09-02
Versionsnummer: 1
Typ: Objekt (einzelnes Objekt)
Download (6)

Wall protections. Bumpers handrail BH.170 in Life-blend®
material with aluminium profile, non toxic,
antibacterial, elastic shock-absorbing,
height 170 mm.

Bumper handrails / BH.170

Supply and installation of a newly developed, non-toxic, antibacterial,
170 mm high elastic shock-absorbing bumpers handrail.
Composed of:
- A tubular 40 mm profile with a diameter and an elliptical
125 mm wide profile with a newly developed shock-resistant
LIFE-BLEND® plastic design. Certified European EN 13823 and
EN ISO 11925-2 “B-s1, d0” antibacterial certification for
medical purposes, with a thickness of 2 mm.
- A coloured insert link with a 1,5 mm of thickness between the handrail
and the bumper of the same newly developed shock-resistant
LIFE-BLEND® plastic material.
- With a smooth finishing on the handrail and fine embossing on
the bumper for a perfect hygenic-sanitary protection.
- Plastic pigments not containing cadmium or heavy metals, chlorine,
phthalates, bromide, halogens or antimony, are amalgamated
with the plastic substance.
- Everything is snap on mounted onto an extruded seamless
aluminum profile with high structural rigidity for a perfect hand-grip.
- Mounted on the wall using special brackets with a pair of
self-centering offset holes, over 63 mm distant from each other
for a strong grip on any wall, even on a double sheet drywall,
made of the same LIFE-BLEND® material and distant 60 mm
from the wall for a perfect hand-grip.
- Complete with end caps and external dovetailed, self-centering
corners, inserted into the support for a perfect fit with the cover,
produced with the same LIFE-BLEND® material.
Certifications:
- European Certification EN 13823 and EN ISO 11925-2 “B-s1, d0”.
- Antibacterial certification for medical purposes.

Bumper handrails / BH.170


Material 1: Polycarbonate
Material 2: Aluminium
Designed in: Italy
Hergestellt in: Italy

BIMobject Kategorie: Konstruktionselemente - Geländer
IFC Klassifikation: Wall
Uniclass 2015 Code: Pr_20_85_07
Uniclass 2015 Beschreibung: Barrier rails
CSI MasterFormat 2014 Code: 10 26 16.13
CSI MasterFormat 2014 Title: Bumper Rails
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
Dieses Produkt ist verfügbar in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Construction - Railing

Name Wert
Height 170 mm

BIMobject®