Wenn Sie unsere Dienste in Anspruch nehmen, stimmen Sie der Verwendung von Cookies zu Hier !

Akzeptieren
;

BIS Abspannwinkel (ev)

Unique Ref.: bis-threaded-rod-support
Marke: Walraven
Produkt Familie: Rail Systems
Produkt Gruppe: Wall & Floor Connections
Breite (mm): 35
Publishing Datum: 2019-08-07
Versionsnummer: 1
Typ: Objekt (einzelnes Objekt)
Download (1)

Threaded rod support for strengthening rail constructions with the aid of threaded rods. Also suitable for bracing cantilever arms.

  • Surface treatment: zinc plated.
  • Max. allowed load (Fz): 3,000N. Under an angle of 45º.
  • ETIM Classification: EC010845.


Material 1: Steel
Material 2:
Designed in: Czech Republic
Hergestellt in: Czech Republic
Gewicht (Kg): 0.159

BIMobject Kategorie: HLK - Technik - Installationssysteme
IFC Klassifikation: Mechanical Fastener
OmniClass-Nummer: 23-27 43 13
OmniClass-Titel: Mechanical Pipe Supports
Dieses Produkt ist verfügbar in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Curaçao
  • Greenland
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Chile

BIMobject®