Wir nutzen Cookies für die Bereitstellung unserer Services.. Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu..
;

A.10 : Th. Insul. - Curtain Wall - IGU iplus

Unique ref.: IGU-iplus-Curtain-Wall
Marke: AGC Glass
Produkt Familie: Curtain Wall
Produkt Gruppe: Glass
Publishing Datum: 2016-08-04
Versionsnummer: 3
Typ: Baumaterial
Download (4)
The ‘plus’ in our iplus range equates to high thermal insulation, high solar gains and high light transmission. Perfect for home or apartments where the principal purpose is to take in as much light and energy from the sun as possible, these neutral-looking low-emissivity coatings saves energy and money, and provides a more comfortable living space.
The iplus coatings also benefit from its durable surface resists scratches and handling, making it easy to process for industrial applications like ovens and refrigerators.
The products in the iplus range provide a wide range of functions:
•Thermal insulation, keeps the warmth inside during the winter, without compromising on natural light.
•Solar control, prevents overheating and maintains excellent thermal insulation (iplus EnergyN)
•Anti-condensation with single-coated (iplus AF) or double-coated products (iplus AF Top and iplus AF EnergyN)

•High thermal insulation which has a positive impact on energy savings, comfort and the environment (iplus Top 1.1, iplus Advanced 1.0, iplus Twin Top, iplus LS)
•Versions compatible with the tempering process (iplus Top 1.1T, iplus Advanced 1.0T, iplus LST, iplus EnergyNT) to improve glass safety

Light Transmission - LT [%]: 63 - 84
Solar Factor - g [%]: 36 - 76
External Light Reflexion - LRe [%]: 12 - 27
Internal Light Reflexion - LRi [%]: 12 - 24
Energy Absorption - EA [%]: 9 - 31
Shading coefficient - Sc [-]: 0,41 - 0,87
U glass [W/m².K]: 0,6 - 1,5


Material 1: Glass
Material 2:
Designed in:
Hergestellt in:

BIMobject Kategorie: Baumaterialien - Verglasungen und Glassysteme
IFC Klassifikation: Curtain Wall
UNSPSC Name: Glass curtainwalling
UNSPSC Code: 30151806
Uniclass 1.4 Code: JH11
Uniclass 1.4 Beschreibung: Curtain walling
Uniclass 2.0 Code: PR-75-33-20
Uniclass 2.0 Beschreibung: Curtain Walls Glazing And Panel Gaskets
Uniclass 2015 Code: Pr_25_71_33_35
Uniclass 2015 Beschreibung: Glass panels
NBS Reference Code: 75-33-20
NBS Reference Beschreibung: Curtain Walls Glazing And Panel Gaskets
CSI MasterFormat 2014 Code: 08 44 26
CSI MasterFormat 2014 Title: Structural Glass Curtain Walls
OmniClass-Nummer: 23-13 33 27 13 11
OmniClass-Bezeichnung: Structural Glass Curtain Walls
Dieses Produkt ist verfügbar in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Building Materials - Glass & Glazing

Name Wert
Application Curtain Wall
Height 300 mm — 6000 mm
Material Glass
Thermal Transmittance 0.6 W/m²K — 0.87 W/m²K
Thickness 23 mm — 41 mm
Total Solar Energy Transmittance 36 % — 76 %
Visible Light Transmission 63 — 84
Width 200 mm — 3210 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Length 300 mm — 6000 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Material Glass

Alle BIM objekte sind reale Produkte, die von realen Herstellern abgestimmt und genehmigt wurden.