Unique ref.: | 10629000 |
---|---|
Marke: | AXOR |
Produkt Familie: | AXOR ShowerSolutions |
Produkt Gruppe: | Overhead showers |
Breite (mm): | 1200 |
Höhe (mm): | 163 |
Tiefe (mm): | 302 |
Publishing Datum: | 2017-11-01 |
Versionsnummer: | 1 |
Typ: | Objekt (Einzelobjekt) |
Produktbeschreibung: | https://www.axor-design.com/de-de/articledetail--10629000.html |
---|---|
Installationsanleitung: | https://www.axor-design.com/de-de/articledetail--10629000.html |
Ausschreibungstexte: | |
Produkt Zertifizierung: | |
Technische Beschreibung: | https://www.axor-design.com/de-de/articledetail--10629000.html |
Anleitungsvideo: | |
GTIN Code: | 4059625030196 |
Der QR Code enthält die nachfolgende statische URL und er erlaubt es somit durch Scannen mit einem Iphone oder Smartphone auf die Produktseite des Portals zurück zu kehren.
https://www.bimobject.com/de/axor/product/10629000
Material 1: | Chrome |
---|---|
Material 2: | |
Designed in: | Germany |
Hergestellt in: | Germany |
Gewicht (kg): | 21.54 |
BIMobject Kategorie: | Sanitär und Bad - Wasserhahn und Mischbatterie |
---|---|
IFC Klassifikation: | Sanitary Terminal |
UNSPSC Name: | Showers |
UNSPSC Code: | 30181503 |
Uniclass 1.4 Code: | L721 |
Uniclass 1.4 Beschreibung: | Sanitary equipment |
Uniclass 2.0 Code: | PR-35-06-82 |
Uniclass 2.0 Beschreibung: | Shower Mixers |
Uniclass 2015 Code: | Pr_40_20_87_81 |
Uniclass 2015 Beschreibung: | Shower thermostatic water supply sets |
NBS Reference Code: | 35-06-82 |
NBS Reference Beschreibung: | Shower Mixers |
CSI MasterFormat 2014 Code: | 22 41 39 |
CSI MasterFormat 2014 Title: | Residential Faucets, Supplies, and Trim |
OmniClass-Nummer: | 23-31 15 11 |
OmniClass-Bezeichnung: | Bath Shower Units |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
Name | Wert |
---|---|
Colour | chrome |
Connection Type | cable |
Flow Rate | 7.9251 gpm |
Mounting | fixed |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Wert |
---|---|
Created By | info@hansgrohe.com |
Created On | 8/21/2017 12:00:00 AM |
Description | AXOR Showers ShowerHeaven 1200/300 4jet with lighting 3700 K ; 8/21/2017 12:00:00 AM |
Name | AXOR Showers ShowerHeaven 1200/300 4jet with lighting 3700 K 10629000 |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Wert |
---|---|
Asset Type | fixed |
Colour | chrome |
Created By | info@hansgrohe.com |
Created On | 8/21/2017 12:00:00 AM |
Description | AXOR Showers ShowerHeaven 1200/300 4jet with lighting 3700 K ; 8/21/2017 12:00:00 AM |
Features | - shower head size: 1200 x 300 mm - spray type: Rain, Mono, PowderRain - maximum flow rate (at 0.3 MPa): 30 l/min - flow rate Rain spray (at 0.3 MPa): 16 l/min - flow rate Mono spray (at 0.3 MPa): 15 l/min - can be activated individually or in combination - spray type alternation: Select button on thermostat - fully chrome-plated spray disc - material spray disc: metal - overhead shower for cleaning removable - extendable claps can be opened manually - brass ceilling connector - ceiling connection length: 100 mm - installation type: ceiling - connection dimension: DN15 - with integrated lighting - illuminant: LED - power supply: 24 V - transformer power supply, 24 V, 60 W, EuP II - input voltage: 100 - 240 V AC / 50 - 60 Hz - output voltage: 24 V - DC - colour temperature: 3700 K - dimmable: no - scope of supply: includes 7 meter long connection cable and power supply, the power supply must be installed in accordance with DIN VDE 0100-701 outside the zones 0,1 and 2 - not suitable for continuous flow water heaters |
Manufacturer | AXOR |
Model Number | 10629000 |
Model Reference | 10629000 |
Name | AXOR Showers ShowerHeaven 1200/300 4jet with lighting 3700 K 10629000 |
Warranty Description | http://www.hansgrohe-int.com/guarantee |
Warranty Duration Labour | 5 |
Warranty Duration Parts | 5 |
Warranty Duration Unit | years |
Warranty Guarantor Labour | info@hansgrohe.com |
Warranty Guarantor Parts | info@hansgrohe.com |
BIMobject®