Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu. Hier !

Akzeptieren
;

AXOR ShowerSolutions Overhead shower 460/300 1jet with shower arm and softcube escutcheon 35274000

Unique ref.: 35274000
Marke: AXOR
Produkt Familie: AXOR ShowerSolutions
Produkt Gruppe: Overhead showers
Breite (mm): 466
Höhe (mm): 156
Tiefe (mm): 591
Publishing Datum: 2017-05-08
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Download (7)
AXOR ShowerSolutions Overhead shower 460/300 1jet with shower arm and softcube escutcheon

· shower head size: 460 x 270 mm
· shower arm length: 460 mm
· spray type: Rain
· flow rate Rain spray (at 0.3 MPa): 19 l/min
· fully chrome-plated spray disc
· material spray disc: metal
· spray disc removable for cleaning
· overhead shower for cleaning removable
· installation: wall
· connection thread G ½
· connection dimension: DN15


Material 1: Chrome
Material 2:
Designed in: Germany
Hergestellt in: Germany
Gewicht (kg): 10.1

BIMobject Kategorie: Sanitär und Bad - Duschen
IFC Klassifikation: Sanitary Terminal
UNSPSC Name: Showers
UNSPSC Code: 30181503
Uniclass 1.4 Code: L721
Uniclass 1.4 Beschreibung: Sanitary equipment
Uniclass 2.0 Code: PR-35-06-81
Uniclass 2.0 Beschreibung: Shower Heads
Uniclass 2015 Code: Pr_40_20_87_76
Uniclass 2015 Beschreibung: Shower heads
NBS Reference Code: 35-06-81
NBS Reference Beschreibung: Shower Heads
CSI MasterFormat 2014 Code: 22 41 23
CSI MasterFormat 2014 Title: Residential Showers
OmniClass-Nummer: 23-31 17 00
OmniClass-Bezeichnung: Showers
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
Dieses Produkt ist verfügbar in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Showers

Name Wert
Colour chrome

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Created By info@hansgrohe.com
Created On 5/28/2017 12:00:00 AM
Description AXOR overhead shower 460 / 300 1jet with shower arm 450 mm, softcube escutcheon
Name AXOR overhead shower 460 / 300 1jet with shower arm 450 mm, softcube escutcheon 35274000
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Asset Type fixed
Colour chrome
Created By info@hansgrohe.com
Created On 5/28/2017 12:00:00 AM
Description AXOR overhead shower 460 / 300 1jet with shower arm 450 mm, softcube escutcheon
Features " - shower head size: 460 x 270 mm - shower arm length: 460 mm - spray pattern: Rain - flow rate Rain 18 l/min at 3 bar - operating pressure: min. 1.5 bar/max. 6 bar - fully chrome-plated spray face - spray face: metal - spray disc removeable for cleaning - overhead shower for cleaning removable - installation type: wall - connection thread 1/2 inch"
Manufacturer AXOR
Model Number 35274000
Model Reference 35274000
Name AXOR overhead shower 460 / 300 1jet with shower arm 450 mm, softcube escutcheon 35274000
Warranty Description http://www.hansgrohe-int.com/guarantee
Warranty Duration Labour 5
Warranty Duration Parts 5
Warranty Duration Unit years
Warranty Guarantor Labour info@hansgrohe.com
Warranty Guarantor Parts info@hansgrohe.com

BIMobject®