Veröffentlichen Sie Ihre Produkte
S84 IR6 Kugelhahn

S84 IR6 Kugelhahn

Google-Übersetzung,

1/2" - 1", VOLLSTÄNDIGER ANSCHLUSS, EN 10226-1

Gaskugelhahn mit Verschraubung zur Vereinfachung der Installation

S84D1R6 1/2"

S84E1R6 3/4"

S84F1R6 1"

Spezifikation
  • QUALITY

    • 24h 100% seal test guaranteed

    • Dual sealing system allows valve to be operated in either direction the valve making installation easier

    • No metal-to-metal moving parts

    • No maintenance ever required

    • Handle clearly shows ball position

    • Silicone-free lubricant on all seals

    • Handle stops on body to avoid stresses at stem

    • Chrome plated brass ball for longer life with rinse hole

    THREADS

    • EN 10226-1, ISO 228 parallel female by female 

    FLOW

    • Full port to DIN 3357 for maximum flow 

    WORKING PRESSURE & TEMPERATURE

    • 40 bar (600 PSI) non-shock cold working pressure

    • -40°C to +170°C (-40°F to +350°F)

    • For use with dangerous fluids temperature rating is -20°C +60°C and pressure rating is 5 bar / HTB Class B 0,1

    • WARNING: freezing of the fluid in the installation may severely damage the valve

    OPTIONS

    • Stem extension

    • Geomet® carbon steel handle with PVC dip coating

    • Stainless steel handle (1.4016 / AISI 430)

    • Taper male by union end

    • Oval lockable handle

    • Patented locking device

    • Stubby handle

    • RuB memory stop designed to be installed with our stubby handle

Technische Spezifikation
  • ReferenznummerS84IR6BRASSBALLVALVE
  • TypObjekt (Einzelobjekt)
  • Veröffentlichungsdatum2025-11-03
  • Editionsnummer1
Verwandt
  • HauptmaterialMessing
  • Sekundär MaterialAluminium
  • Entwickelt inItalien
  • Hergestellt inItalien
Klassifikation
  • BIMobject KategorieSanitärinstallationen - Ventile
  • IFCClassificationVentil
  • OmniClassNummer23-27 31 00
  • OmniClassTitelValves

Verfügbarkeit in den Regionen

Asien Europa Ozeanien Südamerika Afrika Nordamerika