Veröffentlichen Sie Ihre Produkte
Product image
Archiviert

FIN XS Bollard

Fin XS Bollard is ideal for lighting pathways and green areas. #Visual comfort The shapes of the Fin XS Bollard optical system screen the sources fully to eliminate glare. #Easy to install Fin XS Bollard can be connected to the mains power without the need to open it. In fact, the product comes with a built-in cable and plug-socket connector for simple, quick and safe installation. #DURABLE The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, infiltration and mechanical impact.
Spezifikation
  • Fin XS Bollard is ideal for lighting pathways and green areas. #Visual comfort The shapes of the Fin XS Bollard optical system screen the sources fully to eliminate glare. #Easy to install Fin XS Bollard can be connected to the mains power without the need to open it. In fact, the product comes with a built-in cable and plug-socket connector for simple, quick and safe installation. #DURABLE The product is robust and reliable. Components, materials and finishes have been chosen to last a long time and resist corrosion, infiltration and mechanical impact.
Technische Spezifikation
  • ReferenznummerFIN-XS_Pole
  • ProduktfamilieBollard
  • ProduktgruppeFin XS Bollard
  • TypObjekt (Einzelobjekt)
  • Veröffentlichungsdatum2017-12-06
  • Editionsnummer2
  • Höhe (mm)500
  • Breite (mm)100
  • Tiefe (mm)100
Verwandt
  • HauptmaterialAluminium
  • Sekundär MaterialAluminium
  • Entwickelt inItalien
  • Hergestellt inItalien
  • Nettogewicht (kg)3.5
Klassifikation
  • BIMobject KategorieBeleuchtungselemente - Außenbeleuchtung
  • IFCClassificationLeuchten
  • ETIM CodeEC000301
  • ETIM NameLuminaire bollard
  • UNSPSCNameLighting Fixtures and Accessories
  • UNSPSCCode3911
  • Classifications.Uniclass2015CodePr_70_70_48_46
  • Classifications.Uniclass2015BeschreibungLight-emitting diode (LED) luminaires
  • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryPr_70_70_48_46
  • Klassifizierung26 56 00
  • Format2014TitelExterior Lighting
  • OmniClassNummer23-35 47 11
  • OmniClassTitelLighting Fixtures
  • CSIUniFormatIICodeD5020
  • CSIUniFormatIITitleLighting & Branch Wiring