Unique ref.: | LIT_Flood1 |
---|---|
Marke: | Cariboni Group |
Produkt Familie: | Floodlight |
Produkt Gruppe: | Lit |
Breite (mm): | 300 |
Höhe (mm): | 349 |
Tiefe (mm): | 63 |
Publishing Datum: | 2019-05-03 |
Versionsnummer: | 1 |
Typ: | Objekt (Einzelobjekt) |
LIT Flood 1 offers LED technology solutions for the illumination of buildings, green areas, venues for culture, social activities and free time. The innovative optical systems designed for the LIT line guarantee visual comfort, safety and enhanced quality of space. LIT Flood 1 can be fitted directly to the wall in the fixed version or with an articulated joint, and to the ground with an articulated joint and stake. Available in three sizes: small, medium and large.
Colour: Sablé 100 Noir. Optics: asymmetrical street medium beam ME-03 (L/H=1), asymmetrical street wide beam LA-02 (L/H=1.25) and wide asymmetrical beam LT-06 (L/H=2). Colour temperature: 4000 K, 3000 K. CRI (colour rendering index): Ra ≥ 70 (Ra ≥ 80 on request). Average LED lifetime >100,000 h @700mA @Ta25°C TM21 L80B10. Control systems available: virtual midnight self-learning can be custom programmed, functioning with DALI protocol and Constant Light Output (CLO). Classification: CUT OFF.
Produktbeschreibung: | https://www.caribonigroup.com/en/products/floodlights/architectural/lit-fl... |
---|---|
Installationsanleitung: | https://www.caribonigroup.com/media/variants/installation/l/lit-flood1-ins... |
Ausschreibungstexte: | |
Produkt Zertifizierung: | https://www.caribonigroup.com/en/products/floodlights/architectural/lit-fl... |
Technische Beschreibung: | https://www.caribonigroup.com/en/products/floodlights/architectural/lit-fl... |
Anleitungsvideo: | |
GTIN Code: |
Der QR Code enthält die nachfolgende statische URL und er erlaubt es somit durch Scannen mit einem Iphone oder Smartphone auf die Produktseite des Portals zurück zu kehren.
https://www.bimobject.com/de/cariboni/product/lit_flood1
Material 1: | Aluminium |
---|---|
Material 2: | Aluminium |
Designed in: | Italy |
Hergestellt in: | Italy |
Gewicht (kg): | 8 |
BIMobject Kategorie: | Beleuchtungselemente - Außenbeleuchtung |
---|---|
IFC Klassifikation: | Light Fixture |
UNSPSC Name: | Lighting Fixtures and Accessories |
UNSPSC Code: | 3911 |
Uniclass 1.4 Code: | JY73 |
Uniclass 1.4 Beschreibung: | Luminaires and lamps |
Uniclass 2.0 Code: | PR-49 |
Uniclass 2.0 Beschreibung: | Luminaires And Lamps |
Uniclass 2015 Code: | Pr_70_70_48_46 |
Uniclass 2015 Beschreibung: | Light-emitting diode (LED) luminaires |
NBS Reference Code: | 49 |
NBS Reference Beschreibung: | Luminaires And Lamps |
CSI MasterFormat 2014 Code: | 26 56 36 |
CSI MasterFormat 2014 Title: | Flood Lighting |
OmniClass-Nummer: | 23-35 47 11 |
OmniClass-Bezeichnung: | Lighting Fixtures |
CSI UniFormat II Code: | D5020 |
CSI UniFormat II Title: | Lighting & Branch Wiring |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Wert |
---|---|
Created By | Cariboni Group SpA |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Wert |
---|---|
Created By | Cariboni Group SpA |
Manufacturer | Cariboni Group SpA |
BIMobject®