Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu. Hier !

Akzeptieren
;

Automatic Sliding Door, AL401

Unique ref.: SD_AL401
Marke: dormakaba Group
Produkt Familie: Doors
Produkt Gruppe: Sliding Doors
Publishing Datum: 2018-05-15
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Dieses Produkt ist nicht mehr verfügbar. Für mehr Informationen, bitte kontaktieren Sie den Hersteller.
The AL 401 is the ultimate heavy duty deluxe automatic door operator, engineered to accommodate the extremes of automatic door control. Its unique rubber mounted stainless steel tracking system and heavy duty cowl provide the ultimate in product longevity, load capacity (400kg Max.) and installation alternatives. The AL 401 automatic operator is fully compliant to the N.C.C (BCA) and is tested to Australian Standard AS5007, 1 million cycle endurance testing clause 4.4.1.1. and main power fail test clause 4.4.2 by a NATA accredited facility.
- Total door weight to 400 kg
- Made In Australia
- 1 million cycle AS5007- endurance tested
- Stainless Steel track system
- Smart lock technology

The automatic single / bi-parting door operator is to be a 240v fully electric dormakaba AL 401 Series, fully housed in extruded aluminium (265mmH x 152mmW) including a stainless steel track system. The operator must be capable of operating a total door weight up to 400 kg and include a monitored battery back up system with audible alarm that is able to operate the door up to 300 cycles during a power failure. The operator is to comply with the Australian Standard AS5007 and the Building Code of Australia.


Material 1: Aluminium
Material 2: Glass
Designed in: Australia
Hergestellt in: Australia

BIMobject Kategorie: Türen - Schiebetüren
IFC Klassifikation: Door
UNSPSC Name: Automatic doors
UNSPSC Code: 30171510
Uniclass 1.4 Code: JL20
Uniclass 1.4 Beschreibung: Doors
Uniclass 2.0 Code: SS-25-30-20-77
Uniclass 2.0 Beschreibung: Sliding Doorset Systems
Uniclass 2015 Code: Ss_25_30_20_77
Uniclass 2015 Beschreibung: Sliding doorset systems
NBS Reference Code: 25-30-20-77
NBS Reference Beschreibung: Sliding Doorset Systems
CSI MasterFormat 2014 Code: 08 16 73
CSI MasterFormat 2014 Title: Sliding Composite Doors
OmniClass-Nummer: 23-17 11 19 13
OmniClass-Bezeichnung: Sliding Composite Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
Dieses Produkt ist verfügbar in:
Africa
  • Senegal
  • South Africa
  • Tunisia
Asia
  • China
  • India
  • Indonesia
  • Malaysia
  • Singapore
  • Vietnam
Middle East
  • Bahrain
  • Egypt
  • Jordan
  • Kuwait
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
Oceania
  • Australia
  • Fiji
  • New Zealand
  • Papua New Guinea
  • Vanuatu

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Wert
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

BIMobject SEEK Properties

Doors - Sliding

Name Wert
Cladding Material Stainless steel
Material Frameless Glass ; solid core timber ; custom type doors
Thickness 152 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Material Frameless Glass ; solid core timber ; custom type doors

BIMobject®