Elkay ezH2O Liv Built-in Filtered Refrigerated Water Dispenser Remote Chiller Aspen White
Elkay

Elkay ezH2O Liv Built-in Filtered Refrigerated Water Dispenser Remote Chiller Aspen White

Google-Übersetzung,
Elkay ezH2O Liv Eingebauter gefilterter gekühlter Wasserspender Fernkühler Aspen White
Spezifikation
  • BUILT-IN DESIGN: Install a filtered water dispenser in convenient areas of the home, inside and outside the kitchen; new construction or remodels.

    EASY INSTALLATION: Fits within the width and depth of two wall studs near water and electric; includes drip tray with optional drain connection.

    FILTERED WATER: NSF-certified filter reduces lead and other harmful contaminants, for added assurance of healthier and great-tasting water.

    REFRIGERATED: Remote chiller provides chilled water to satisfy thirst.

    FILTER STATUS LIGHTS: Colorful lights indicate when quick and easy filter changes are needed.

    BOTTLES SAVED: Backlit LED Green Ticker counts the number of disposable, single-use plastic bottles served without the plastic bottle waste.

    SAFETY LOCK: Optional setting prevents unsupervised use; ideal for families with small children or pets.

    FUN AND CONVENIENT: Self-serve design allows homeowners to provide delicious and refreshing water where guests are, without running to the kitchen.

    SENSOR ACTIVATED: Hands-free filling with automatic timed shut off to help prevent accidental spills and messes.

    CHIC STYLING: Glass-front and brushed stainless steel design looks great in any room; interactive lighting brightens when dispensing water.
Technische Spezifikation
  • ReferenznummerLBWD06WHK
  • ProduktfamilieBOTTLE FILLING STATION
  • ProduktgruppeezH2O Liv
  • TypObjekt (Einzelobjekt)
  • Veröffentlichungsdatum2022-08-19
  • Editionsnummer1
  • Höhe (Inches)20.5
  • Breite (Inches)18
Verwandt
  • Hergestellt inUSA
  • Nettogewicht (lbs)50
Klassifikation
  • BIMobject KategorieSanitär und Bad - Trinkbrunnen

Verfügbarkeit in den Regionen

Nordamerika
Anguilla
Antigua und Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Besondere Gemeinde
Britische Jungferninseln
Costa Rica
Curaçao
Dominica
Dominikanische Republik
El Salvador
Grenada
Grönland
Guadeloupe
Guatemala
Haiti
Honduras
Jamaika
Jungferninseln
Kaimaninseln
Kanada
Kuba
Martinique
Mexiko
Montserrat
Nicaragua
Panama
Puerto Rico
Republik Trinidad und Tobago
Saint-Barthélemy
Sankt Kitts und Nevis
Sankt Lucia
Sankt Martin
Sankt Pierre und Miquelon
Sankt Vincent und die Grenadinen
Sint Maarten
Turks- und Caicosinseln
USA