Veröffentlichen Sie Ihre Produkte
Product image
Kollektionssymbol

Fan coils units - Concealed von Eurapo

FANCOIL UNIT WITHOUT CASING, FOR HEATING AND COOLING, 2 AND 4 PIPES, CAPACITY FROM 0,62 kW TO 13,26 kW.

The CONCEALED fancoil is available for vertical installation on the wall (with bottom air intake) or on the floor (with frontal air intake) and horizontal on the ceiling (with back or bottom air intake). This fancoil is the ideal solution for the needs of small spaces and limited sizes that nowadays influences the choice of furniture in homes or offices.

SEA RANGE version is designed specifically for sea cruisers, offers two important advantages:
• compact units
• easy access from corridors for inspection and maintenance purposes, without needing to disturb the privacy of cabin guests.

Die Kollektion enthält

0 Produkte