See our systems and products on DANPAL Brand page
THE REFERENCE ARCHITECTURAL POLYCARBONATE SOLUTION FOR INSULATING AND TRANSLUCENT FRONT WALLS AND ROOFING
As a pioneer in connectable alveolar polycarbonate systems, EVERLITE CONCEPT has become throughout the years an unescapable reference both for its ingenious designs adjustable to today’s architecture and for the performance and aspect of the latter. EVERLITE CONCEPT offers architects full systems that allow to design translucent and insulation walls and roofing. They let natural sunlight into the building and limit intakes, offering great visual and thermal comfort in summer and in winter.
In addition, to meet the requirements of Exterior Thermal, Insulation, EVERLITE CONCEPT has designed a ventilated siding system allowing to dress pleasantly walls subjected to ITE. That innovative system has many aspect options that meet the requirements of each project.
Those systems are prepared using Danpalon®, a polycarbonate board made up of unique microcells that have conquered the world of architecture owing to its aspect and technical properties.
The range of boards has broadened and now offers 3DLITE, a multiple cell polycarbonate board whose two middle partitions are alternating translucent and opaque cells, thus providing a fixed sun shade blind function, and Opalon®, an opaque dressing board made up of recycled material.
The EVERLITE CONCEPT systems are granted CSTB Technical Opinions and Technical Guidelines issued by the SOCOTEC inspection firm.
Ihre persönlichen Daten können an Dritthersteller weitergegeben werden, basierend auf Ihrer Plattformaktivität. Sie können sich jederzeit in den Profileinstellungen abmelden, in Übereinstimmung mit den geltenden Datenschutzgesetzen.