Lavapura Uno Shower toilet E 400
hansgrohe

Lavapura Uno Shower toilet E 400

Google-Übersetzung,
LavaPura Uno Dusch-WC E 400
Spezifikation
  • Surfaces: - 22403007 White Specification: • flushing type: gravity flush • spray type: rear wash, lady wash, massage spray, oscillating spray (forward and reverse motion of the spray for a large-scale cleaning), cold/hot water alternating spray • automatic deodorizer with air-purifying filter system, removes bad odors • warm air dryer with individually adjustable temperature (4 levels) • automatic activated open and close of lid by approaching sensor • adjustable seat heating temperature (4 levels) • adjustable spray wand position (3 positions) • adjustable water spray intensity (3 levels) • adjustable water temperature (4 levels) • remote control with color LCD screen and touch function • side keyboard with basic functions, easy to operate • remote activated open and close of the lid and seat • automatic toilet flush • emergency flush function: in case of power outages with a mechanical button • self-cleaning stainless steel spray wand, before and after use • self-cleaning function uses UV light to sanitize the spray wand • manual cleaning function of the spray wand • removeable nozzle head • anti-bacterial seat • soft LED night light • energy saving mode (Eco Mode) stops seat heating after 48 h non-use • wireless charging of the remote control • easy changing deodorants • user setting • colour accents in graphite • power consumption: 1030 W • flushing water quantity: 4.8 l (full 6.0 l/ half 4.2 l) • min. operating pressure: 0,8 bar • max. operating pressure: 0,8 MPa (hydrodynamic pressure)
Technische Spezifikation
  • Referenznummer22403007
  • ProduktfamilieShower toilet
  • ProduktgruppeLavapura Uno
  • TypObjekt (Einzelobjekt)
  • Veröffentlichungsdatum2022-11-23
  • Editionsnummer1
  • Höhe (mm)490
  • Breite (mm)462
  • Tiefe (mm)742
Verwandt
  • Entwickelt inDeutschland
  • Hergestellt inDeutschland
  • Nettogewicht (kg)50
Klassifikation
  • BIMobject KategorieSanitär und Bad - Toilettensitze
  • IFCClassificationSanitäranschluss
  • Classifications.Uniclass2015CodePr_40_20_93_95
  • Classifications.Uniclass2015BeschreibungWC seats and covers
  • Klassifizierung22 41 13.13
  • Format2014TitelResidential Water Closets
  • OmniClassNummer23-31 19 19 17
  • OmniClassTitelWater Closet Seats
  • CSIUniFormatIICodeE2010
  • CSIUniFormatIITitleFixed Furnishings

Verfügbarkeit in den Regionen

Asien
China