Rainfinity Overhead shower 360 3jet with wall connector
Rainfinity Overhead shower 360 3jet with wall connector
    hansgrohe

    Rainfinity Overhead shower 360 3jet with wall connector

    Google-Übersetzung,
    Rainfinity Kopfbrause 360 3jet mit Wandanschluss
    Spezifikation
    • Surfaces: - 26234007 Chrome - 26234147 Brushed Bronze - 26234347 Brushed Black Chrome - 26234677 Matt Black - 26234707 Matt White - 26234997 Polished Gold Optic Specification: • consists of: overhead shower, wall connector • shower head size: 360 mm • spray type: PowderRain, Intense PowderRain, RainStream • Select button on thermostat • projection 381 mm • middle spray disc: 205 mm • frame: metal • material spray disc: aluminium • spray disc surface: graphite • shower arm vertically inclinable by 10-30° • maximum flow rate at 3 bar: 8 l/min • flow rate PowderRain spray (at 3 bar): 7,6 l/min • flow rate Intense PowderRain (at 3 bar): 8 l/min • flow rate RainStream spray (at 3 bar): 8 l/min • the 3 spray zones must be controlled via 3 valves or a diverter valve with 3 outlets • overhead shower removable for cleaning • installation: wall-mounted - for installation on iBox • connection dimension: DN15 • not suitable for continuous flow water heaters
    Technische Spezifikation
    • Referenznummer26234007
    • ProduktfamilieOverhead showers
    • ProduktgruppeRainfinity
    • TypObjekt (Einzelobjekt)
    • Veröffentlichungsdatum2022-11-23
    • Editionsnummer1
    • Höhe (mm)168
    • Breite (mm)360
    • Tiefe (mm)381
    Verwandt
    • HauptmaterialChrom
    • Entwickelt inDeutschland
    • Hergestellt inDeutschland
    • Nettogewicht (kg)6.1
    Klassifikation
    • BIMobject KategorieSanitär und Bad - Duschen
    • IFCClassificationSanitäranschluss
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSCNameShowers
    • UNSPSCCode30181503
    • Classifications.Uniclass2015CodePr_40_20_87_76
    • Classifications.Uniclass2015BeschreibungShower heads
    • Klassifizierung22 41 23
    • Format2014TitelResidential Showers
    • OmniClassNummer23-31 17 00
    • OmniClassTitelShowers
    • CSIUniFormatIICodeD2010
    • CSIUniFormatIITitlePlumbing Fixtures

    Verfügbarkeit in den Regionen

    Asien
    China