Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu. here !

Akzeptieren
;

AXOR Fixfit shower hose connection

Unique ref.: 27451000
Marke: hansgrohe
Produkt Familie: AXOR Starck
Produkt Gruppe: Wall fittings
Publishing Datum:
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Fixfit shower hose connection

· metal connection angle
· with non-return valve


Material 1: Chrome
Material 2:
Designed in: Germany
Hergestellt in: Germany

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Created By info@hansgrohe.com
Created On 2/20/2017 12:00:00 AM
Description AXOR Fixfit shower hose connection
Name AXOR Fixfit shower hose connection 27451000
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Asset Type fixed
Colour chrome
Created By info@hansgrohe.com
Created On 2/20/2017 12:00:00 AM
Description AXOR Fixfit shower hose connection
Features " - metal connection angle - with non-return valve"
Manufacturer AXOR
Model Number 27451000
Model Reference 27451000
Name AXOR Fixfit shower hose connection 27451000
Warranty Description http://www.hansgrohe-int.com/guarantee
Warranty Duration Labour 5
Warranty Duration Parts 5
Warranty Duration Unit years
Warranty Guarantor Labour info@hansgrohe.com
Warranty Guarantor Parts info@hansgrohe.com

BIMobject®