Rainfinity Shower set 130 3jet EcoSmart 9 l/min with shower bar 90 cm and soap dish
hansgrohe

Rainfinity Shower set 130 3jet EcoSmart 9 l/min with shower bar 90 cm and soap dish

Google-Übersetzung,
Rainfinity Brauseset 130 3jet EcoSmart mit Brausestange 90 cm und Seifenschale
Spezifikation
  • Surfaces: - 27672000 Chrome Specification: • consists of: hand shower, shower bar, shower hose, slider, soap dish • shower head size: 130 mm • spray type: PowderRain, Intense PowderRain, MonoRain • convenient diversion via Select button • shelf made of safety glass • 90° position adjustable hand shower holder, pivots left and right, up and down • maximum flow rate at 3 bar: 8 l/min • minimum flow pressure: 1 bar • pivot connector prevent hose from tangling • wall mounting: screw fastening • wall supports of plastic • wall bar type: flat aluminium profile with safety glass finish • stand pipe length: 945.0 mm • 41 mm width of shower bar • profile stand pipe: square • shelf finish: chrome • finish shower bar: chrome
Technische Spezifikation
  • Referenznummer27672000
  • ProduktfamilieWallbar sets
  • ProduktgruppeRainfinity
  • TypObjekt (Einzelobjekt)
  • Veröffentlichungsdatum2022-11-23
  • Editionsnummer1
  • Höhe (mm)945
  • Breite (mm)309
  • Tiefe (mm)378
Verwandt
  • HauptmaterialChrom
  • Sekundär MaterialChrom
  • Entwickelt inDeutschland
  • Hergestellt inDeutschland
  • Nettogewicht (kg)2.3
Klassifikation
  • BIMobject KategorieSanitär und Bad - Duschen
  • IFCClassificationSanitäranschluss
  • ETIM CodeEC010109
  • ETIM NameSliding rod combination