Rainfinity Shower set 130 3jet with shower bar 150 cm and soap dish
Rainfinity Shower set 130 3jet with shower bar 150 cm and soap dish
    hansgrohe

    Rainfinity Shower set 130 3jet with shower bar 150 cm and soap dish

    Google-Übersetzung,
    Rainfinity Brauseset 130 3jet mit Brausestange 150 cm und Ablagen
    Spezifikation
    • Surfaces: - 27673000 Chrome Specification: • consists of: hand shower, shower bar, shower hose, slider, shelves • shower head size: 130 mm • spray type: PowderRain, Intense PowderRain, MonoRain • convenient diversion via Select button • shelf made of safety glass • 90° position adjustable hand shower holder, pivots left and right, up and down • maximum flow rate at 3 bar: 14 l/min • minimum flow pressure: 1 bar • pivot connector prevent hose from tangling • wall mounting: screw fastening • wall supports of plastic • wall bar type: flat aluminium profile with safety glass finish • stand pipe length: 1500.0 mm • 41 mm width of shower bar • profile stand pipe: square • shelf finish: chrome • finish shower bar: chrome
    Technische Spezifikation
    • Referenznummer27673000
    • ProduktfamilieWallbar sets
    • ProduktgruppeRainfinity
    • TypObjekt (Einzelobjekt)
    • Veröffentlichungsdatum2022-11-23
    • Editionsnummer1
    • Höhe (mm)945
    • Breite (mm)309
    • Tiefe (mm)378
    Verwandt
    • HauptmaterialChrom
    • Sekundär MaterialChrom
    • Entwickelt inDeutschland
    • Hergestellt inDeutschland
    • Nettogewicht (kg)2.4
    Klassifikation
    • BIMobject KategorieSanitär und Bad - Duschen
    • IFCClassificationSanitäranschluss
    • ETIM CodeEC010109
    • ETIM NameSliding rod combination