Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu. Hier !

Akzeptieren
;

AXOR Uno Single lever basin mixer 240 loop handle with pop-up waste set

Unique ref.: 38036000
Marke: hansgrohe
Produkt Familie: AXOR Uno
Produkt Gruppe: Basin mixers
Publishing Datum:
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Single lever basin mixer 240 loop handle with pop-up waste set

· ComfortZone 240
· projection 174 mm
· normal spray
· flow rate: 5 l/min
· ceramic cartridge
· temperature limitation adjustable
· pop-up waste set G 1¼
· suitable for continuous flow water heaters
· swivel range 115°
· connection dimension: DN15


Material 1:
Material 2:
Designed in: Germany
Hergestellt in: Germany

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Created By info@hansgrohe.com
Created On 2/20/2017 12:00:00 AM
Description AXOR Uno Single lever basin mixer 240 loop handle with pop-up waste set
Name AXOR Uno Single lever basin mixer 240 38036000
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
Asset Type fixed
Colour chrome
Created By info@hansgrohe.com
Created On 2/20/2017 12:00:00 AM
Description AXOR Uno Single lever basin mixer 240 loop handle with pop-up waste set
Features " - ComfortZone 240 - projection 174 mm - normal spray - flow rate: 5 l/min - ceramic cartridge - temperature limitation adjustable - pop-up waste set G 1 1/4 - suitable for continuous flow water heaters - swivel range 115 degrees Celsius - connection dimension: DN15"
Manufacturer AXOR
Model Number 38036000
Model Reference 38036000
Name AXOR Uno Single lever basin mixer 240 38036000
Warranty Description http://www.hansgrohe-int.com/guarantee
Warranty Duration Labour 5
Warranty Duration Parts 5
Warranty Duration Unit years
Warranty Guarantor Labour info@hansgrohe.com
Warranty Guarantor Parts info@hansgrohe.com

BIMobject®