Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu. Hier !

Akzeptieren
;

AXOR Uno Electronic basin mixer for concealed installation wall-mounted 160

Unique ref.: 45110000
Marke: hansgrohe
Produkt Familie: AXOR Uno
Produkt Gruppe: Basin mixers
Publishing Datum:
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Electronic basin mixer for concealed installation wall-mounted 160

· projection 225 mm
· infrared sensor technology
· 230 V / 50 Hz mains connection
· temperature adjustable via iBox
· manual water stop for washbasin cleaning
· theft-proof aerator
· adjustable optical range of infrared sensor (2 settings)
· automatic environmental adjustment of infrared sensor
· normal spray
· flow rate 5 l/min
· dirt filters in the connection hoses
· for ideal function please note a minimum distance of 140 mm from the
aerators center to the back rim of the wash basin
· scope of supply: escutcheon, spout, covering escutcheon for iBox,
trafo 6 V/ 6 watt
· TÜV certified


Material 1:
Material 2:
Designed in: Germany
Hergestellt in: Germany

BIMobject®