RainDrain Rock Finish set shower drain 1500 cuttable and tileable
Google-Übersetzung,
RainDrain Rock Finish Set Duschrinne 1500 schneidbar und befliesbar
Spezifikation
Surfaces:
- 56114001 null
Specification:
• consists of: tileable grate, grate removal tool
• mounting type: free in the floor, two-sided
• can be shortened on site
• frameless design
• tile thickness: up to 40 mm
• suitable for every type of tile and tile thickness
• where to use: new construction, renovation
• grate removal tool allows easy removal of the finish set
• easy to clean
• 50 mm excess length on both sides
• can be shortened to a minimum of 1500 mm
• grate material: Stainless Steel 304 (1.4301)
• suitable for primary drainage