Unique ref.: | 71060000 |
---|---|
Marke: | hansgrohe |
Produkt Familie: | Novus |
Produkt Gruppe: | Shower mixers |
Breite (mm): | 221 |
Höhe (mm): | 148 |
Tiefe (mm): | 173 |
Publishing Datum: | 2018-01-15 |
Versionsnummer: | 1 |
Typ: | Objekt (Einzelobjekt) |
Produktbeschreibung: | https://www.hansgrohe.de/articledetail--71060000 |
---|---|
Installationsanleitung: | https://www.hansgrohe.de/articledetail--71060000 |
Ausschreibungstexte: | |
Produkt Zertifizierung: | |
Technische Beschreibung: | https://www.hansgrohe.de/articledetail--71060000 |
Anleitungsvideo: | |
GTIN Code: | 4059625008591 |
Der QR Code enthält die nachfolgende statische URL und er erlaubt es somit durch Scannen mit einem Iphone oder Smartphone auf die Produktseite des Portals zurück zu kehren.
https://www.bimobject.com/de/hansgrohe/product/71060000
Material 1: | Chrome |
---|---|
Material 2: | |
Designed in: | Germany |
Hergestellt in: | Germany |
Gewicht (kg): | 1.88 |
BIMobject Kategorie: | Sanitär und Bad - Wasserhahn und Mischbatterie |
---|---|
IFC Klassifikation: | Sanitary Terminal |
UNSPSC Name: | Showers |
UNSPSC Code: | 30181503 |
Uniclass 1.4 Code: | L725111 |
Uniclass 1.4 Beschreibung: | Mixer taps |
Uniclass 2.0 Code: | PR-35-06-82 |
Uniclass 2.0 Beschreibung: | Shower Mixers |
Uniclass 2015 Code: | Pr_40_20_87_09 |
Uniclass 2015 Beschreibung: | Bath taps |
NBS Reference Code: | 35-06-82 |
NBS Reference Beschreibung: | Shower Mixers |
CSI MasterFormat 2014 Code: | 22 41 23 |
CSI MasterFormat 2014 Title: | Residential Showers |
OmniClass-Nummer: | 23-31 11 00 |
OmniClass-Bezeichnung: | Faucets |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
Name | Wert |
---|---|
Colour | chrome |
Connection Size | 0.5 in |
Flow Rate | 3.96 gpm |
Material | ceramic |
Mounting | fixed |
Valve Type | non-return valve |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Wert |
---|---|
Created By | info@hansgrohe.com |
Created On | 4/10/2017 12:00:00 AM |
Description | Novus Single lever shower mixer for exposed installation |
Name | Novus Single lever shower mixer 71060000 |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Wert |
---|---|
Asset Type | fixed |
Colour | chrome |
Created By | info@hansgrohe.com |
Created On | 4/10/2017 12:00:00 AM |
Description | Novus Single lever shower mixer for exposed installation |
Features | " - 1 outlet - connection type: s-shaped connections - centre distance: 150 +- 12 mm - flow rate hand shower connection at 0.3 MPa: 15 l/min - operating pressure: min. 0.1 MPa/max. 1.0 MPa - ceramic cartridge - temperature limitation adjustable - non-return valve - with silencer - hose connection DN15 - connection dimension: DN15" |
Manufacturer | hansgrohe |
Material | ceramic |
Model Number | 13102000 |
Model Reference | 13102000 |
Name | Novus Single lever shower mixer 71060000 |
Warranty Description | http://www.hansgrohe-int.com/guarantee |
Warranty Duration Labour | 5 |
Warranty Duration Parts | 5 |
Warranty Duration Unit | years |
Warranty Guarantor Labour | info@hansgrohe.com |
Warranty Guarantor Parts | info@hansgrohe.com |
BIMobject®