Wir nutzen Cookies für die Bereitstellung unserer Services.

Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu.

Novus Loop Single lever basin mixer 70 CoolStart 71084000

Unique ref.: 71084000
Hersteller: hansgrohe
Produkt Familie: Novus Loop
Produkt Gruppe: Basin mixers
Publishing Datum:
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Novus Loop Single lever basin mixer 70 CoolStart with pop-up waste set

- ComfortZone 70
- cold water in middle position
- projection 107 mm
- normal spray
- flow rate: 5 l/min
- ceramic cartridge
- temperature limitation adjustable
- pop-up waste set G 1 1/4
- suitable for continuous flow water heaters
- connection dimension: DN15


Material 1: Chrome
Material 2:
Designed in: Germany
Hergestellt in: Germany

BIMobject Kategorie: Sanitary - Taps & Mixers
IFC Klassifikation: Sanitary Terminal
Uniclass 1.4 Code: L721
Uniclass 1.4 Beschreibung: Sanitary equipment
Uniclass 2.0 Code: PR-31-76
Uniclass 2.0 Beschreibung: Sanitary Dispensing And Disposal Units
Uniclass 2015 Code: Pr_40_20_87
Uniclass 2015 Beschreibung: Taps and water supply outlet fittings
NBS Reference Code: 31-76
NBS Reference Beschreibung: Sanitary Dispensing And Disposal Units
CSI MasterFormat 2014 Code: 41 14 33
CSI MasterFormat 2014 Title: Mixers
OmniClass-Nummer: 23-11 27 11 39
OmniClass-Bezeichnung: Watering Equipment
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
COBie.Component.CreatedBy info@hansgrohe.com
COBie.Component.CreatedOn 4/10/2017 12:00:00 AM
COBie.Component.Description Novus Loop Single lever basin mixer 70 CoolStart with pop-up waste set
COBie.Component.Name Novus Loop Single lever basin mixer 70 CoolStart 71084000
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Wert
COBie.Type.AssetType fixed
COBie.Type.Color chrome
COBie.Type.CreatedBy info@hansgrohe.com
COBie.Type.CreatedOn 4/10/2017 12:00:00 AM
COBie.Type.Description Novus Loop Single lever basin mixer 70 CoolStart with pop-up waste set
COBie.Type.Features " - ComfortZone 70 - cold water in middle position - projection 101 mm - normal spray - flow rate: 5 l/min - ceramic cartridge - temperature limitation adjustable - pop-up waste set G 1 1/4 - suitable for continuous flow water heaters - connection dimension: DN15"
COBie.Type.Manufacturer hansgrohe
COBie.Type.ModelNumber 13102000
COBie.Type.ModelReference 13102000
COBie.Type.Name Novus Loop Single lever basin mixer 70 CoolStart 71084000
COBie.Type.WarrantyDescription http://www.hansgrohe-int.com/guarantee
COBie.Type.WarrantyDurationLabor 5
COBie.Type.WarrantyDurationParts 5
COBie.Type.WarrantyDurationUnit years
COBie.Type.WarrantyGuarantorLabor info@hansgrohe.com
COBie.Type.WarrantyGuarantorParts info@hansgrohe.com

Alle BIM objekte sind reale Produkte, die von realen Herstellern abgestimmt und genehmigt wurden.