Logis Single lever basin mixer 110 Fine with pop-up waste set 2 ticks
Logis Single lever basin mixer 110 Fine with pop-up waste set 2 ticks
Spezifikation
Surfaces:
- 71251009 Chrome
Specification:
• consists of: single lever basin mixer, waste set
• ComfortZone 110
• projection: 121 mm
• spout height: 110 mm
• spray type: normal spray
• ceramic cartridge
• temperature limitation adjustable
• suitable for continuous flow water heaters
• pop-up waste set G 1¼
• material waste set: synthetic
• connection type: G ½ connections
• connection dimension: DN15