Vernis Blend Electronic basin mixer for cold water or pre-adjusted water battery operation 3 ticks
hansgrohe
Archiviert

Vernis Blend Electronic basin mixer for cold water or pre-adjusted water battery operation 3 ticks

Vernis Blend Electronic basin mixer for cold water or pre-adjusted water battery operation 3 ticks
Spezifikation
  • Surfaces: - 71503009 Chrome Specification: • ComfortZone 100 • projection 112 mm • swiveling spray former • maximum flow rate at 3 bar: 1,9 l/min • for cold water or pre-adjusted/conditioned water • with isolated water conduction - without contact with nickel and lead • suitable for continous flow water heaters • infrared sensor technology • automatic environmental adjustment of infrared sensor • battery condition indicator available • battery operation 6 V Lithium-battery, type CR-P2 (lifetime approx. 7 years, at 150 actuations per day, battery included in scope of supply) • running time adjustable • running time: 10 s, 20 s, 30 s, 60 s (pre-set) • hygiene rinse activatable (automatic water flow) • frequency of hygiene rinse: 24 h, 48 h, 72 h • flushing time hygiene rinse: 10 s, 20 s, 30 s • permanent rinse activatable (single water flow for 200 seconds, suitable for thermal disinfection) • cleaning mode: manual water stop for washbasin cleaning • connection dimension: DN15 • dirt filter in the connection hose • frequency of hygiene rinse and flushing time hygiene rinse are dependent on each other (24 h - 10 s, 48 h - 20 s, 72 h - 30 s)
Technische Spezifikation
  • Referenznummer71503009
  • ProduktfamilieElectronic mixers
  • ProduktgruppeVernis Blend
  • TypObjekt (Einzelobjekt)
  • Editionsnummer1
  • Höhe (mm)122
  • Breite (mm)57
  • Tiefe (mm)158
Verwandt
  • HauptmaterialChrom
  • Sekundär MaterialChrom
  • Entwickelt inDeutschland
  • Hergestellt inDeutschland
  • Nettogewicht (kg)1.1
Klassifikation
  • BIMobject KategorieSanitär und Bad - Wasserhahn und Mischbatterie
  • IFCClassificationSanitäranschluss
  • ETIM CodeEC010340
  • ETIM NameElectronic tap
  • UNSPSCNameSanitary ware
  • UNSPSCCode301815
  • Classifications.Uniclass2015CodePr_60_75_08_54
  • Classifications.Uniclass2015BeschreibungMixers
  • Klassifizierung41 14 33
  • Format2014TitelMixers
  • OmniClassNummer23-31 11 00
  • OmniClassTitelFaucets
  • CSIUniFormatIICodeD2010
  • CSIUniFormatIITitlePlumbing Fixtures