Talis M54 Single lever kitchen mixer 210, pull-out spray, 2jet
hansgrohe

Talis M54 Single lever kitchen mixer 210, pull-out spray, 2jet

Google-Übersetzung,
Talis M54 Einhebel-Küchenmischer 210, Ausziehbrause, 2jet
Spezifikation
  • Surfaces: - 72800000 Chrome - 72800340 Brushed Black Chrome - 72800670 Matt Black - 72800800 Stainless Steel Finish Specification: • ComfortZone 210 • swivel range adjustable in 4 steps 60°, 110°, 150° or 360° • laminar spray, shower spray • lockable shower spray, spray returns through pressing spray diverter and spray returns automatically through handle closing • quick connect hose • connection dimension: DN15 • maximum flow rate at 3 bar: 8 l/min • ceramic cartridge • connection type: G ⅜ connections • temperature limitation adjustable • integrated non-return valve • suitable for continuous flow water heaters • extension length up to 50 cm • tap hole with Ø 35 mm required
Technische Spezifikation
  • Referenznummer72800000
  • ProduktfamilieKitchen mixers
  • ProduktgruppeTalis M54
  • TypObjekt (Einzelobjekt)
  • Veröffentlichungsdatum2022-11-23
  • Editionsnummer1
  • Höhe (mm)435
  • Breite (mm)85
  • Tiefe (mm)263
Verwandt
  • HauptmaterialChrom
  • Entwickelt inDeutschland
  • Hergestellt inDeutschland
  • Nettogewicht (kg)2.7
Klassifikation
  • BIMobject KategorieSanitär und Bad - Wasserhahn und Mischbatterie
  • IFCClassificationVentil
  • ETIM CodeEC011431
  • ETIM NameKitchen mixing tap
  • UNSPSCNameSanitary ware
  • UNSPSCCode301815
  • Classifications.Uniclass2015CodePr_40_20_87_84
  • Classifications.Uniclass2015BeschreibungSink taps
  • Klassifizierung22 41 39
  • Format2014TitelResidential Faucets, Supplies, and Trim