Veröffentlichen Sie Ihre Produkte
Harlequin Mirrors
Harlequin Mirrors
    Archiviert

    Harlequin Mirrors

    Smooth, polished edge mirror.

    Application

    Can be used in a range of applications.

    Description

    Harlequin Mirrors Pilkington Optimirror OW Protect 6 mm.

    The mirrors have a smooth polished edge and reflect a true likeness that does not distort and are shatter resistant. The low iron mirror gives a white, bright appearance. Conforms to British and European safety standards.

    Features and benefits:

    • Reflects a true likeness – reflection isn't distorted.
    • Shatter-resistant.

    Wall should be completely flat to obtain the best results.

    Spezifikation
    • Color

      Silver

      Mirror finish.

      Finish

      Polished

      Material

      Glass

      Shape

      Rectangle

      Length

      1220 mm

      2000 mm

      Width

      600 mm

      Height

      2000 mm

      2440 mm

      Warranty description

      One year

    Technische Spezifikation
    • ReferenznummerHarlequin-mirrors
    • Produktfamiliemirrors
    • ProduktgruppeMirrors
    • TypObjekt (Einzelobjekt)
    • Veröffentlichungsdatum2024-09-13
    • Editionsnummer1
    Klassifikation
    • BIMobject KategorieBodenbeläge - Leistungsboden