HD BS 180 H-2

HD BS 180 H-2

Hörmann double leaf fire-rated metal door HD BS 180 H-2 Consisting of fire-rated door leafs and frame. Tested to BS 476 Part 22 by Warrington under the Certifire programme. Manufactured from galvanized steel, Z120 or G40 grade, EN 10346, EN 10143/ ASTM A 653. Leaf thickness 47 mm Material thickness: 1.0 mm leaf, 1.6 mm frame Structural opening size (width x hight): .##1FLMASSE Areas of application: Staircases, emergency exits, kitchens, warehouses, production facilities, hospitals
Spezifikation
  • Handing: […] Material thickness: 1.0 mm leaf, 1.6 mm frame. Powder coated in RAL […] Reinforced with impregnated kraft honeycomb core laminated to both sides of the leaf interior. Min 1.2 mm thick box shaped internal reinforcements. With continuous vertically mechanical interlocking joints at lock stile and hinge stile edges (visible interlocking edge). Reinforced top and bottom of door leaves with galvanized U channels. The top side of doors will be closed with inverted C-channel to avoid moisture penetration. Installed into […] wall. Including suitable fixing material and shims for installation as per certification requirements. Three-piece knock-down frames with single frame rebate and butted joints. Three-chamber EPDM kerf seals on each side of the frame. 45 mm frame face 60 mm frame width 100 mm jamb depth Hinge reinforcement preparation: For 4 inches (102 mm) high, standard / heavy duty hinges, min. 3 mm thick steel welded to the inner frame rebate and covered with mortar guards. Areas of application: Staircases, emergency exits, kitchens, warehouses, production facilities, hospitals
Technische Spezifikation
  • Referenznummer3713
  • ProduktfamilieSteel fire-rated doors
  • ProduktgruppeSteel doors
  • Veröffentlichungsdatum2022-04-11
  • Editionsnummer1
  • Höhe (mm)2985
  • Breite (mm)2750
Verwandt
  • HauptmaterialVerzinkter Stahl
  • Entwickelt inDeutschland
  • Hergestellt inVereinigte Arabische Emirate
Klassifikation
  • BIMobject KategorieTüren - Brandschutztüren und -tore

Verfügbarkeit in den Regionen

Afrika Asien Nordamerika Südamerika Europa
Algerien
Türkei
Sankt Kitts und Nevis
Suriname
Vereinigtes Königreich
Tunesien
Syrien
Sankt Lucia
Uruguay
Malta
Togo
Saudi-Arabien
Sankt Vincent und die Grenadinen
Venezuela
Zypern
Gambia
Katar
Republik Trinidad und Tobago
Peru
Tansania
Palästina
Anguilla
Französisch-Guyana
Swasiland
Oman
Aruba
Falklandinseln (Malvinen)
Sudan
Libanon
Saint-Barthélemy
Paraguay
Uganda
Kuwait
Bermuda
Brasilien
Südsudan
Jordanien
Besondere Gemeinde
Argentinien
Somalia
Israel
Curaçao
Bolivien
Sierra Leone
Irak
Grönland
Chile
Seychellen
Iran
Guadeloupe
Kolumbien
Senegal
Bahrain
Martinique
Ecuador
São Tomé und Príncipe
Afghanistan
Kaimaninseln
Guyana
Sankt Helena
Vereinigte Arabische Emirate
Sankt Martin
Südafrika
Jemen
Montserrat
Westsahara
Sankt Pierre und Miquelon
Sambia
Puerto Rico
Simbabwe
Sint Maarten
Ägypten
Turks- und Caicosinseln
Ruanda
Britische Jungferninseln
Réunion
Jungferninseln
Kongo
Nicaragua
Nigeria
USA
Eritrea
Antigua und Barbuda
Äquatorialguinea
Bahamas
Dschibuti
Barbados
Demokratische Republik Kongo
Belize
Elfenbeinküste
Costa Rica
Komoren
Panama
Tschad
Kuba
Zentralafrikanische Republik
Dominica
Kap Verde
Dominikanische Republik
Kamerun
El Salvador
Burundi
Grenada
Burkina Faso
Guatemala
Botsuana
Haiti
Benin
Honduras
Angola
Jamaika
Äthiopien
Mexiko
Gabun
Kanada
Guinea
Niger
Namibia
Mosambik
Marokko
Mayotte
Mauritius
Mauretanien
Mali
Malawi
Madagaskar
Libyen
Liberia
Lesotho
Kenia
Guinea-Bissau
Ghana