Wir nutzen Cookies für die Bereitstellung unserer Services.

Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu.

;

Mono PM

Unique ref.: mono-pm
Marke: Icopal
Produkt Familie: Water proofing membrane
Produkt Gruppe: Single ply system
Breite (mm): 1000
Höhe (mm): 4.5
Publishing Datum: 2018-08-15
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Download (3)
Mono PM is a torchable SBS-modified bitumen single ply water proofing membrane that fits all types of roofing constructions. It is a part of a complete system that can be used both for new production, refurbishment, traditional pitch roofing and as a built-in water proofing membrane under green roofs where the slope is more than ≥3,6°. Mono PM is available in two different colours, white and slate grey and meets classification TKY-A-0234. The product is P-marked with RISE certification number 0151/02 and CE-marked according to SS-EN 13707. The Mono PM system fullfills external fire demand according to BROOF(t2) and can be used on both ridgid and soft substrates.

Mono PM are CE-marked according to SS-EN 13707 and P-marked and have a certificate from RISE 0151/02.


Material 1: Bitumen
Material 2: Polyester
Designed in: Sweden
Hergestellt in: Sweden
Gewicht (kg): 5.8

BIMobject Kategorie: Building Materials - Waterproofing & Membranes
IFC Klassifikation: Material
UNSPSC Name: Roofing membranes
UNSPSC Code: 30151505
Uniclass 1.4 Code: L5396
Uniclass 1.4 Beschreibung: Waterproofing membrane
Uniclass 2.0 Code: PR-75-28-72
Uniclass 2.0 Beschreibung: Roof Membrane Perimeter Trims
NBS Reference Code: 75-28-72
NBS Reference Beschreibung: Roof Membrane Perimeter Trims
CSI MasterFormat 2014 Code: 07 50 00
CSI MasterFormat 2014 Title: Membrane Roofing
OmniClass-Nummer: 23-13 39 31
OmniClass-Bezeichnung: Roof Membranes
CSI UniFormat II Code: B30
CSI UniFormat II Title: ROOFING
Dieses Produkt ist verfügbar in:
Europe
  • Sweden

BIMobject SEEK Properties

Building Materials - Waterproofing & Membranes

Name Wert
Application Torching and mechanical fastening
Facing Material Granuals
Material Bitumen
Membrane Type Single ply
Thickness 4.5
Type SBS

Alle BIM objekte sind reale Produkte, die von realen Herstellern abgestimmt und genehmigt wurden.