Wir nutzen Cookies für die Bereitstellung unserer Services.

Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu.

;

Mono PM 1-layer system for green roofs with a slope ≥3,6° on concrete insulated with mineral wool and expanded polystyrene

Unique ref.: mono-pm-grona-tak-mineralull-expanderad-polystyren-betong
Marke: Icopal
Produkt Familie: Water proofing membrane
Produkt Gruppe: Single ply system
Breite (mm): 1000
Publishing Datum: 2018-08-15
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Download (3)

1-layer SBS-modified bitumen roofing membrane mechanical fastened on concrete substrate insulated with mineral wool and expanded polystyrene for green roofs with a slope ≥3,6°: 
1. Substrate: concrete 
2. Vapour barrier: Icopal Akvaden 0,2 mm PE-film 
3. Heat insulation: 
1-layer Mineral wool
2-layer Expanded polystyrene (placed with offset seams)
3-layer 20 mm Board of mineral wool with surface compression resistance > 60 kPa
4. Mechanical fastener: Teleskopic 
5. Roofing felt: Icopal Mono PM mechanical fastened and welded seams
6. (Icopal Blackline 750, if root barrier is needed)
7. Sedum roof
Mono PM are available in slate grey (standard) or in white colour.

1-layer SBS-modified bitumen roofing membrane mechanical fastened on mineral wool and expanded polystyrene insulated concrete substrate for green roofs with a slope ≥3,6°.
External fire performance: BROOF(t2).
System can be used where there is a need for insulation on concrete substrate.
Mono PM are available in slate grey (standard) or in white colour.


Material 1: Bitumen
Material 2: Mineral wool
Designed in: Sweden
Hergestellt in: Sweden

BIMobject Kategorie: Building Materials - Waterproofing & Membranes
IFC Klassifikation: Material
UNSPSC Name: Roofing membranes
UNSPSC Code: 30151505
Uniclass 1.4 Code: L68121
Uniclass 1.4 Beschreibung: Membranes
Uniclass 2.0 Code: PR-75-28-72
Uniclass 2.0 Beschreibung: Roof Membrane Perimeter Trims
NBS Reference Code: 75-28-72
NBS Reference Beschreibung: Roof Membrane Perimeter Trims
CSI MasterFormat 2014 Code: 07 50 00
CSI MasterFormat 2014 Title: Membrane Roofing
OmniClass-Nummer: 23-13 39 31
OmniClass-Bezeichnung: Roof Membranes
Dieses Produkt ist verfügbar in:
Europe
  • Sweden

BIMobject SEEK Properties

Building Materials - Waterproofing & Membranes

Name Wert
Application Torching and mechanical fastening
Facing Material Granuals
Material Bitumen
Membrane Type Single ply
Thickness 4.5
Type SBS

Alle BIM objekte sind reale Produkte, die von realen Herstellern abgestimmt und genehmigt wurden.