Wir nutzen Cookies für die Bereitstellung unserer Services.. Mit der Nutzung unserer Services stimmen Sie der Verwendung von Cookies zu..
;

Exterior Door Character Brick

Unique ref.: ext_door_brick_os_single
Marke: JELD-WEN Northern Europe
Produkt Familie: Exterior doors
Produkt Gruppe: Character
Publishing Datum: 2019-01-24
Versionsnummer: 1
Typ: Objekt (Einzelobjekt)
Download (2)
"Character" is an exterior door range with unique design solutions. Its glass openings without strips and screws sets a new standard for design. Now you can create an entrance with a very stylish and self-expression. The finish, the concealed hinges, the solid construction and the patented design solutions also contribute to the exclusive feel that Character conveys.


Material 1: Wood
Material 2: EPS
Designed in: Finland
Hergestellt in: Latvia

BIMobject Kategorie: Türen - Türen Komplettelemente
IFC Klassifikation: Door
UNSPSC Name: Doors
UNSPSC Code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Beschreibung: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Beschreibung: Doorsets
Uniclass 2015 Code: Pr_30_59_24
Uniclass 2015 Beschreibung: Doorsets
NBS Reference Code: 59-23
NBS Reference Beschreibung: Doorsets
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass-Nummer: 23-17 11 00
OmniClass-Bezeichnung: Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors